P1000 Configured
Breadcrumb
Navigation Menu
P1000 Configured
P1000 Configured
P1000 Configured - YAIALL
Configured Product for P1000 Drive
The P1000 Configured package provides an P1000 in a NEMA 1 (UL Type 1) or NEMA 12 (UL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The P1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for P1000 Configured, UL Type 1 DS.P1C1.06 224KB 366KBRev Date:12/12/2017 |
224KB
366KB |
12/12/2017 | |
Schematic Diagram for P1000 Configured, Type 12 (excluding 930 and 1200 Amp Models) DS.P1C12.01 275KB 274KB 512KBRev Date:01/23/2013 |
275KB
274KB 512KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 12, 930 and 1200 Amp Models DS.P1C12.02 334KB 206KBRev Date:11/16/2017 |
334KB
206KB |
11/16/2017 | |
Schematic Diagram for P1000 Configured, Type 12, Normal Duty, With Option TV (excluding 930 and 1200 Amp Models) DS.P1C12.03 287KB 288KB 543KBRev Date:01/23/2013 |
287KB
288KB 543KB |
01/23/2013 | |
Schematic Diagram for P1000 Configured, Type 12, With Option TV, 930 and 1200 Amp Models DS.P1C12.04 349KB 216KBRev Date:11/16/2017 |
349KB
216KB |
11/16/2017 | |