
P1000 Configured
Control
Option | Option Code Letter | Description |
---|---|---|
Ethernet/IP SI-EN3 | D | This option allows the drive to communicate with a network based on Ethernet (Modbus TCP). |
DeviceNet SI-N3 | G | This option allows the drive to communicate on a DeviceNet network. |
PROFIBUS SI-P3 | H | This option allows the drive to communicate on a Profibus network. |
Modbus TCP/IP SI-EM3 | Q | This option allows the drive to communicate on a Modbus TCP/IP network. |
Analog Output AO-A3 | N | This option provides 2 additional isolated signal outputs (11 Bit + Sign) for remote monitoring of any two of the drive's "U1" parameters |
Blower Motor Starter | B | This option provides starter and fuses for control of a 3-phase AC blower motor for the driven AC motor. Blower motor is the same voltage as the drive input voltage, and has the following max FLA values: 3.0 FLA for for 240V, 1.5 FLA for 480V 3/4 through 400 HP, 3.0 FLA for 480V 450 and 500HP, and 1.2 FLA for 600V. |
Hand/Off/Auto Switch | Y | This option provides a door-mounted Hand/Off/Auto Selector Switch for determining start/stop and speed control. |
Speed Pot | Z | This option provides a door-mounted Speed Pot with knob to control motor speed. |
Metasys N2 / Appogee FLN | ? | This option is designed to allow a drive to connect to either a Siemens APOGEE FLN (P1) or Johnson Controls Metasys N2 building automation network. Mounts on an option connector CN5-A |
Additional Control Options (Available on both P1000 or P1000 Configured)
Option | Model Number | Description |
---|---|---|
Metasys N2 / Apogee FLN | SI-J3 | This option is designed to allow a drive to connect to either a Siemens APOGEE FLN (P1) or Johnson Controls Metasys N2 building automation network. Mounts on option connector CN5-A |
MECHATROLINK-II | SI-T3 | This option is designed for connecting a drive to a field network using the MECHATROLINK protocol at speeds up to 10 Mbps. Mounts on option connector CN5-A |
EtherCAT | SI-ES3 | This dual port option card is designed for connecting a drive to a field network using the EtherCAT protocol. This option supports the Velocity mode per CANopen Device Profile and Motion Control Profile, DSP402. Mounts on option connector CN5-A |
Node: lr1
|