P1000 Drive
Breadcrumb
Navigation Menu
P1000 Drive
P1000 Drive
P1000 Drive - YAIALL
3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
For more product packages, see P1000 Configured or P1000 Bypass.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage? Posted Date: 01/03/2011
|
01/03/2011 | |
Are the digital outputs able to be inverted? Posted Date: 06/21/2013
|
06/21/2013 | |
Are P1000 options compatible with FP605? Can FP605 options be used with P1000? Posted Date: 03/31/2022
|
03/31/2022 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? Posted Date: 06/29/2012
|
06/29/2012 | |
Are adapter plates available for mechanical mount retrofitting of P7? Posted Date: 06/29/2012 |
06/29/2012 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.