A1000 Configured
Breadcrumb
Navigation Menu
A1000 Configured
A1000 Configured
A1000 Configured - YAIALL
Configured Product for A1000 Drive
The A1000 Configured package provides an A1000 in a NEMA 1 (uL Type 1) or NEMA 12 (uL Type 12) or NEMA 3R (UL Type 3R) enclosure, with space for several commonly used options, such as reactors, RFI filters, circuit breakers, etc. The A1000 Configured Package has been designed for flexibility in providing the features and options commonly requested.
This Configured package is designed for tough industrial environments. It is rugged and reliable. A variety of enclosure options provide the right environmental protection.
TemplateWeb
Electrical
Showing 26 to 30 of 46 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Schematic Diagram for A1000 Configured, NEMA Type 12, Normal Duty Without Option PJ - With Option TV (excluding 930 and 1200 Amp Models) DS.A1C12.08 172KB 386KB 344KBRev Date:10/07/2015 |
172KB
386KB 344KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, NEMA Type 12, Normal Duty With Option PJ - With Option TV (excluding 930 and 1200 Amp Models) DS.A1C12.09 338KB 227KB 434KBRev Date:02/02/2021 |
338KB
227KB 434KB |
02/02/2021 | |
Schematic Diagram for A1000 Configured, NEMA Type 12, Normal/Heavy Duty, With Option TV, 930 and 1200 Amp Models DS.A1C12.10 406KB 229KBRev Date:11/15/2017 |
406KB
229KB |
11/15/2017 | |
Schematic Diagram for A1000 Configured, Type 3R, Heavy Duty, Wall Mount Cabinets W1 Thru W3 - without option TV DS.A1C3R.01 222KB 553KBRev Date:10/07/2015 |
222KB
553KB |
10/07/2015 | |
Schematic Diagram for A1000 Configured, Type 3R, Normal Duty, Wall Mount Cabinets W1 Thru W3 - without option TV DS.A1C3R.02 311KB 221KBRev Date:10/07/2015 |
311KB
221KB |
10/07/2015 | |
Showing 26 to 30 of 46 entries.