G7 Drive
Breadcrumb
Navigation Menu
G7 Drive
G7 Drive
G7 Drive - YAIALL
1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
Application Information
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Procedure for Inverter Storage AN.AFD.20 359KBRev Date:11/30/2009
|
359KB
|
11/30/2009 | |
Communication Loss Detection Feature of Yaskawa Ethernet Modbus/TCP Options AN.AFD.21 908KBRev Date:08/09/2010
|
908KB
|
08/09/2010 | |
Application Note G7 Drive - The World's First 3-Level PWM Control AN.G7.01 174KBRev Date:06/22/2005
|
174KB
|
06/22/2005 | |
Application Note Motor Bearing Current and 3-Level Inverter AN.G7.02 191KBRev Date:06/22/2005
|
191KB
|
06/22/2005 | |
Application Overview Industrial Conveyor AO.AFD.51 80KBRev Date:07/26/2013
|
80KB
|
07/26/2013 | |