G7 Drive
Breadcrumb
Navigation Menu
G7 Drive
G7 Drive
G7 Drive - YAIALL

1/2 - 500 HP
This innovative drive utilizes 3 level control to offer the best solution for challenging installations. Yaskawa is the only manufacturer to offer a low voltage drive with this architecture. 3 level technology minimizes drive induced problems associated with long motor cables and premature motor bearing failures. In addition, overall electrical noise is greatly reduced, resulting in the most problem free installations. Not only does the Yaskawa G7 deliver this exclusive advantage, but it also provides high flexibility and excellent vector performance for control of speed, torque, and position, available in ratings through 500HP.
For more product packages, see G7 Configured.
TemplateWeb
FAQs
Showing 1 to 16 of 16 entries.
| Question | Posted Date | |
|---|---|---|
|
When replacing the motor for the application and the heat sink cooling fans. How do I reset Cumulative Motor Operation Time U1-13 and Heat Sink Cooling Fan Operation Time U1-40? Posted Date: 09/16/2013
|
09/16/2013 | |
|
When reading 42h it does not match U1-03? Using Ethernet or Modbus protocols. Posted Date: 08/31/2012
|
08/31/2012 | |
|
What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? Posted Date: 03/14/2006
|
03/14/2006 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is the meaning of CAL or CALL on the keypad display?. Posted Date: 10/28/2005
|
10/28/2005 | |
|
What is the ambient temperature derating (L8-12 setting)? Posted Date: 01/22/2007
|
01/22/2007 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? Posted Date: 10/27/2005
|
10/27/2005 | |
|
What are the main causes of the VCF/VCN alarm? Posted Date: 12/20/2014
|
12/20/2014 | |
|
What are some counter-measures to reduce harmonics created by AC drives? Posted Date: 06/08/2007
|
06/08/2007 | |
|
Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? Posted Date: 06/12/2014
|
06/12/2014 | |
|
Is it possible to use auto-tuning without rotating the motor? Posted Date: 07/13/2004
|
07/13/2004 | |
|
Is it possible to adjust the brightness for the operator display? Posted Date: 07/13/2004
|
07/13/2004 | |
|
If the drives carrier frequency is changed , is it necessary to re-autotune the drive? Posted Date: 04/09/2012
|
04/09/2012 | |
|
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? Posted Date: 10/27/2005
|
10/27/2005 | |
|
Can multiple motors be used with a single inverter? Posted Date: 06/20/2013
|
06/20/2013 | |
Showing 1 to 16 of 16 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.

























