V1000-4X Drive
FAQs
Question | Posted Date | |
---|---|---|
Will there be a stainless steel version of V1000-4X? |
06/21/2010 | |
Which ratings have internal or external fans? |
06/21/2010 | |
What is the warranty determination for new product? |
05/22/2014 | |
What is California's Proposition 65? |
06/01/2020 | |
What documentation ships with the V1000-4X? |
06/21/2010 | |
What CASE Software is available for the V1000-4X? |
06/21/2010 | |
What are the V1000-4X's ratings? |
06/21/2010 | |
What are the operator overlay specs? |
06/21/2010 | |
On the V1000 series drive, should the H1, HC circuit be used with an external 24V supply? |
10/21/2013 | |
On the A1000 series, if a unidirectional 3-wire control is desired, can the directional digital input (H1-0X = 0) be disabled? |
11/13/2013 | |
Is the V1000-4X rated for outdoor use? |
06/21/2010 | |
Is the V1000-4X corrosion-resistant? |
06/21/2010 | |
Is the V1000-4X coated with food-grade paint? |
06/21/2010 | |
Is there a shake proof version of the V1000-4X? |
06/21/2010 | |
Is the Copy function available with the standard LED keypad on the V1000 and V1000-4X drives? |
06/21/2010 | |
Is EtherCat available for Yaskawa Drives? |
10/30/2012 | |
If the drives carrier frequency is changed , is it necessary to re-autotune the drive? |
04/09/2012 | |
I am writing to the speed reference register using MODBUS TCP/IP for my 1000 series drive, yet U1-01 does not read properly. I can write to other registers with no problem. What are my possible issues? |
08/13/2013 | |
How do I save and recall parameter settings for User Initialization? |
02/28/2013 | |
Do the factory-provided grommets meet the UL Type 4X specification? |
06/21/2010 | |
Does the V1000-4X meet UL? |
06/21/2010 | |
Does the V1000-4X meet NSF? |
06/21/2010 | |
Does the V1000-4x meet NEMA 4X? |
06/21/2010 | |
Does the V1000-4X meet IP66? |
06/21/2010 | |
Does the V1000-4X meet BISSC? |
06/21/2010 | |
Can V1000-4X Options be used with V74X? |
06/21/2010 | |
Can the LCD Operator be used for programming and maintenance of the V1000-4X? |
06/21/2010 | |
Are V74X Options compatible with V1000-4X? |
06/21/2010 | |
Are V1000 Options compatible with V1000-4X? |
06/21/2010 | |
Are the V1000 and V1000-4X the same physical size as the V7? |
07/27/2007 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.