SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 451 to 500 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Power Line Harmonics and Installation Considerations for AC and DC Drives Posted Date: 06/22/2006 |
06/22/2006 | |
PGO -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
PF -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
PF - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OV -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
OV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OV - Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
Other than OLV/PM parameters, is there other causes of OPE08? Posted Date: 11/27/2012
|
11/27/2012 | |
OS -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPR -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPR - Fault Code Description Posted Date: 02/17/2016
|
02/17/2016 | |
OPE -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE11 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE10 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE08 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE07 - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE06 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE05 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE03 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OPE02 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
oPA - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
On what applications should the GPD 506/P5 be used? Posted Date: 11/29/2005
|
11/29/2005 | |
On the V7 Drive are the Logic inputs and the Logic Common terminal (SC) electrically isolated from the Frequency Reference Common (FC)? Posted Date: 07/13/2004
|
07/13/2004 | |
On the V1000 series drive, should the H1, HC circuit be used with an external 24V supply? Posted Date: 10/21/2013
|
10/21/2013 | |
On the J7 drive, can the input reference terminal FR still be used when the drive is programmed for Up/Down control? Posted Date: 06/20/2013
|
06/20/2013 | |
On the GPD 515/G5, If Terminal 1 to 11 are closed, but the GPD515/G5 inverter still does not run. What is wrong? Posted Date: 07/13/2004
|
07/13/2004 | |
On the GPD 515/G5, can the 15V at pin-15 power a proximity sensor? Posted Date: 07/13/2004
|
07/13/2004 | |
On the GPD503, why does the Stop LED continue to flash after the drive has stopped runnning? Posted Date: 06/20/2013
|
06/20/2013 | |
On the A1000 series, if a unidirectional 3-wire control is desired, can the directional digital input (H1-0X = 0) be disabled? Posted Date: 11/13/2013
|
11/13/2013 | |
On an MPiec Series Controller, what information is cleared when the "Initialize SRAM" feature is executed? Posted Date: 08/16/2013
|
08/16/2013 | |
On an MP2600iec, is it possible to use the CN-13 latch input instead of the CN-1 latch input? Posted Date: 02/28/2017
|
02/28/2017 | |
On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? Posted Date: 06/06/2003
|
06/06/2003 | |
On a GPD 506/P5 Bypass unit, what is the Normal/Test switch used for and when would it be needed in an operation? Posted Date: 07/13/2004
|
07/13/2004 | |
OL4 -- Fault Code Description Posted Date: 09/13/2012
|
09/13/2012 | |
OL3 -- Fault Code Description Posted Date: 06/21/2010
|
06/21/2010 | |
OL3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OL3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OL3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OH -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OH -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OH4 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
OH3 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
OH3 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
Off -- Fault Code Description Posted Date: 09/19/2013
|
09/19/2013 | |
My drive has a CPF25 fault on it, my V1000 manual has no information on this alarm. What are some troubleshooting techniques to apply? Posted Date: 10/29/2012
|
10/29/2012 | |
Must the data type be the same for every variable in a calculation? I get a compile error when I try (REAL := REAL * INT). Posted Date: 05/26/2009
|
05/26/2009 | |
Many new computers do not offer serial communication ports. How is communication possible to Yaskawa products if no serial port is available? Posted Date: 06/25/2013
|
06/25/2013 | |
Many HMI products have a battery compartment. What is the battery used for? Posted Date: 05/22/2001
|
05/22/2001 | |
LF -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Showing 451 to 500 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.