SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 601 to 650 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Is it possible to transfer more than the 256 byte maximum Ethernet/IP adaptor assembly instance between an MP2000iec controller and an AB PLC without resorting to multi-plexing data within a single instance? Posted Date: 03/18/2013
|
03/18/2013 | |
Is it possible to transfer cam data from Mircosoft Excel to an MP controller? Posted Date: 10/26/2005
|
10/26/2005 | |
Is it possible to simply control speed in a Sigma II amplifier without a controller? Posted Date: 10/24/2002
|
10/24/2002 | |
Is it possible to set up ASCII text fields in an HMI Recipe to specify recipe name so it can be modified and stored in an MP9** Controller? Posted Date: 11/08/2001
|
11/08/2001 | |
Is it possible to save MW+ scope data for review and distribution? Posted Date: 03/13/2002
|
03/13/2002 | |
Is it possible to run MotionWorks IEC via Remote Desktop? Posted Date: 04/05/2012
|
04/05/2012 | |
Is it possible to route the POT and NOT signals through DeviceNet on an MP940D? Posted Date: 09/05/2001
|
09/05/2001 | |
Is it possible to reset all Sigma II parameters to factory default? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to replace an I/O device with another, but still maintain original variables? Posted Date: 02/06/2009 |
02/06/2009 | |
Is it possible to register and use MotionWorks IEC through a remote desktop? Posted Date: 04/05/2012
|
04/05/2012 | |
Is it possible to Program/Monitor a LEGEND MC remotely via a modem, through an EXOR HMI? Posted Date: 05/01/2002
|
05/01/2002 | |
Is it possible to prevent the momentum of a linear motion system from carrying the table (or carriage) past a limit switch? Posted Date: 05/21/2001
|
05/21/2001 | |
Is it possible to pause motion once started and resume to the same target later? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to Monitor/Program an MP9** Product over a phone line from a remote location? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to launch and run SigmaWin+ from MotionWorks v6? Posted Date: 05/28/2013
|
05/28/2013 | |
Is it possible to isolate or split the encoder output signal from an SGDH PG output? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to import a register tag list into an EXOR HMI product? Posted Date: 10/22/2019
|
10/22/2019 | |
Is it possible to export Modbus tag variables from MotionWorks IEC and import them into Red Lion's Crimson software? Posted Date: 10/22/2019
|
10/22/2019 | |
Is it possible to decode the S-Channel information from an Yaskawa absoute encoder into a usable format? Posted Date: 04/30/2003
|
04/30/2003 | |
Is it possible to cover the blank slots in the MP920 Controller Rack? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect Wonderware to a Yaskawa MP920 Machine Controller? Posted Date: 06/19/2013
|
06/19/2013 | |
Is it possible to connect multiple MP940s to one EXOR HMI? Posted Date: 12/21/2011
|
12/21/2011 | |
Is it possible to connect a TCP HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Red Lion HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect an SGDH amplifier with Galil's DMC-2000 controller ? Posted Date: 08/21/2001 |
08/21/2001 | |
Is it possible to connect an EXOR HMI to Yaskawa SMC Products? Posted Date: 06/24/2013
|
06/24/2013 | |
Is it possible to connect an EXOR HMI to Yaskawa MP Products? Posted Date: 06/26/2013
|
06/26/2013 | |
Is it possible to connect an EASON HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Maple Systems HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Cimrex HMI to Yaskawa MP Products? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to connect a Cimrex HMI to the Yaskawa NS600 Indexer Product? Posted Date: 09/08/2005
|
09/08/2005 | |
Is it possible to configure a PC to communicate with an MP920 controller via the 218IF Ethernet module? Posted Date: 08/19/2004 |
08/19/2004 | |
Is it possible to configure an MPiec Series Controller as a Modbus/TCP slave or Ethernet/IP adapter? Posted Date: 12/05/2008
|
12/05/2008 | |
Is it possible to configure an Allen Bradley SLC PLC to communicate to a Yaskawa MP940 over DeviceNet? Posted Date: 08/02/2001
|
08/02/2001 | |
Is it possible to configure a LEGEND-MC to communicate with a 3rd party PLC over Ethernet TCP/IP with Modbus protocol? Posted Date: 10/26/2005
|
10/26/2005 | |
Is it possible to communicate to an MP920 218IF Ethernet Module from a PC using an OPC Server? Posted Date: 06/24/2013
|
06/24/2013 | |
Is it possible to change the order of user libraries in a MotionWorks IEC project? Posted Date: 03/07/2014
|
03/07/2014 | |
Is it possible to calculate the scan time of the program running in the SMC? Posted Date: 06/25/2013
|
06/25/2013 | |
Is it possible to automatically start an HMI recipe download from an SMC-3010 controller? Posted Date: 06/26/2013
|
06/26/2013 | |
Is it possible to adjust the brightness for the operator display? Posted Date: 07/13/2004 |
07/13/2004 | |
Is it possible to add external regen resistors to the SGDG LEGEND amplifiers? Posted Date: 08/13/2002
|
08/13/2002 | |
Is it possible to add Compass screens to an HMI? If yes, could it be any HMI? Posted Date: 05/21/2020 |
05/21/2020 | |
Is it possible to achieve more consistent I/O updates for high speed applications with the Mechatrolink Phoenix Bus Coupler and the MP2000 series products? Posted Date: 11/30/2010
|
11/30/2010 | |
Is it possible to access the Sigma-5 servo amplifier's I/O from an MPiec Series Controller? Posted Date: 12/05/2008
|
12/05/2008 | |
Is it possible for outputs of an NS600 indexer to activate inputs of another NS600 indexer unit? Posted Date: 10/17/2002
|
10/17/2002 | |
Is it possible for an SMC controller to do a PLS function? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible for an MP controller to ID the motor and amplifier connected via an SVB module? Posted Date: 08/19/2004
|
08/19/2004 | |
Is it possible for an MP920 CPU to communicate serially to several V7 inverters? Posted Date: 08/19/2004
|
08/19/2004 | |
Is it possible for an AC induction motor, driven by a Yaskawa V7 inverter to "follow" a Yaskawa Sigma II servo system using the Servopack's (SGDH) encoder output and the Inverter's "reference pulse" (RP) input? Posted Date: 04/11/2006
|
04/11/2006 | |
Is it possible create, import, and use a recipe table in an MP940 running MotionWorks+? Posted Date: 02/14/2006
|
02/14/2006 | |
Showing 601 to 650 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.