SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 826 to 900 of 1,102 entries.
Question | Posted Date | |
---|---|---|
How are pLimit_PositioningError and sPosition_CompletionWindow used to control positioning accuracy? Posted Date: 05/21/2001
|
05/21/2001 | |
How are Modbus/TCP update rates set when the MPiec controller is configured as the Modbus/TCP Master? Posted Date: 06/26/2013
|
06/26/2013 | |
How are cam tables organized? Posted Date: 05/21/2001
|
05/21/2001 | |
How about the Analog Input Connector Cable? Posted Date: 07/27/2007 |
07/27/2007 | |
Hbb fault occurs with the H1,H2 and HC jumpered, what else could the issue be? Posted Date: 08/28/2012
|
08/28/2012 | |
Has Yaskawa scheduled any Z1000U Factory Training yet? If yes, what are the dates? Posted Date: 01/21/2015
|
01/21/2015 | |
Has Yaskawa scheduled any U1000 Factory Training yet? If yes, what are the dates? Posted Date: 04/21/2015
|
04/21/2015 | |
Harmonic current distortion data. Posted Date: 06/12/2014 |
06/12/2014 | |
Given a Sigma Mini SGMM-A1C312, What does the "C" stand for and what cables are used on this motor? Posted Date: 08/19/2004
|
08/19/2004 | |
GF -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
GF - Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
For Compass applications, are there any recommended postprocessors? Posted Date: 05/21/2020 |
05/21/2020 | |
For Compass, can you provide an easy way to manage laser output power in relationship to the path speed? Posted Date: 05/19/2020
|
05/19/2020 | |
FBL -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
FAN -- Fault Code Description Posted Date: 06/20/2013
|
06/20/2013 | |
F07 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
F06 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
F05 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
F04 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
F01 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
F00 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
ERR -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
EF -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
EF -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
EF7 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
EF6 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
EF5 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
EF4 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
EF4~8 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
EF2 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
E-15 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
E-10 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
During a generator to line transfer, the drive attempts to catch an already moving motor and faults with OL or OV. What steps can we take to prevent these alarms from occuring? Posted Date: 09/16/2013
|
09/16/2013 | |
During a generator to line power switchover, Uv1 results. Restart is not attempted. A manual reset is required for drives running motors. The transfer takes less than a second. Is there any fix for this issue? Posted Date: 09/16/2013
|
09/16/2013 | |
Do you need to have the Control Power on in order to use the Dynamic Braking features of the Sigma-5 Servopack? Posted Date: 03/06/2014
|
03/06/2014 | |
Do you have to pay for Compass front end if only the M/G code interpreter is required? Are there DLLS? Posted Date: 02/09/2021
|
02/09/2021 | |
Do Yaskawa SGDH amplifiers work with Exlar linear actuators? Posted Date: 09/21/2004
|
09/21/2004 | |
Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? Posted Date: 06/08/2007
|
06/08/2007 | |
Do Yaskawa's MPiec Series Controllers have a real-time clock? Posted Date: 03/12/2014
|
03/12/2014 | |
Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? Posted Date: 08/01/2008
|
08/01/2008 | |
Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizard Plus? Posted Date: 07/27/2007 |
07/27/2007 | |
Do Sigma II motors comply with standard NEMA flanges for mounting? Posted Date: 07/25/2005
|
07/25/2005 | |
Do I need to register for Yaskawa Drive Cloud account and if yes, how do I register? Posted Date: 08/03/2018
|
08/03/2018 | |
Do I need to cycle power when changing communication parameters? Posted Date: 09/30/2019
|
09/30/2019 | |
Do I need to cycle power when changing communication parameters? Posted Date: 04/07/2022
|
04/07/2022 | |
Do I need a running MP3300iec controller to debug the Compass screens or is software simulation available? Posted Date: 05/21/2020 |
05/21/2020 | |
Do I need an adapter plate when replacing a V1000 with a GA500? Posted Date: 09/27/2019
|
09/27/2019 | |
Does Yaskawa supply an EDS file for the MP940D (DeviceNet)? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa supply an EDS file for the MP920 [260-IF] DeviceNet module? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa sell the SGDM Sigma II amplifier in North America? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa offer USB drivers for communicating to the MP2200 CPU-02 from a PC ? Posted Date: 08/13/2013
|
08/13/2013 | |
Does Yaskawa offer software for selecting the best servomotor for a given application? Posted Date: 04/15/2015
|
04/15/2015 | |
Does Yaskawa offer Sigma II power and encoder cables rated for continuous flex? Posted Date: 06/24/2013
|
06/24/2013 | |
Does Yaskawa offer a template program for the MP940 when using MotionWorks+? Posted Date: 06/24/2013
|
06/24/2013 | |
Does Yaskawa have CAD dwgs. available for their servo system cables? Posted Date: 07/13/2004
|
07/13/2004 | |
Does Yaskawa have an example of a successful implementation of Yaskawa Product on a Shrink-Sleeve Labeling machine? Posted Date: 06/15/2010
|
06/15/2010 | |
Does the Z1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 09/13/2012 |
09/13/2012 | |
Does the V1000-4X meet UL? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4X meet NSF? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4x meet NEMA 4X? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4X meet IP66? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the V1000-4X meet BISSC? Posted Date: 06/21/2010 |
06/21/2010 | |
Does the torque limit (sLimit_Torque) need to be set on the MP940? Posted Date: 05/02/2001
|
05/02/2001 | |
Does the sofware limit objects 607D:01h and 607D:02h include the home offset object 607Ch? Posted Date: 03/06/2014
|
03/06/2014 | |
Does the Sigma-5 have a function to reduce position dither when holding position? Posted Date: 07/01/2009
|
07/01/2009 | |
Does the R1000 need to be purchased as a kit similar to the RC5? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the R1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the P1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 06/29/2012 |
06/29/2012 | |
Does the P1000 have a functional safety (safe torque off) input? Posted Date: 06/29/2012
|
06/29/2012 | |
Does the Modbus port on the V7 Drive need a termination resistor? Posted Date: 10/27/2005
|
10/27/2005 | |
Does the LEGEND amplifier have a circuit for a brake? Posted Date: 10/20/2006
|
10/20/2006 | |
Does the JUSP-NS500 Profibus Network Indexing module have a GSD file? Posted Date: 06/24/2013
|
06/24/2013 | |
Does the GA500 have DC input voltage capability? Posted Date: 09/30/2019 |
09/30/2019 | |
Does the GA500 have a copy keypad feature? Posted Date: 09/30/2019
|
09/30/2019 | |
Does the GA500 automatically back up my parameters? Posted Date: 09/27/2019
|
09/27/2019 | |
Showing 826 to 900 of 1,102 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.