SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 901 to 975 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Does the FP605 have UL Type 1 end cap kits available? Posted Date: 04/06/2022
|
04/06/2022 | |
Does the FP605 have DC input voltage capability? Posted Date: 03/31/2022
|
03/31/2022 | |
Does the FP605 have a landing page? Posted Date: 03/29/2022
|
03/29/2022 | |
Does the FP605 have a copy keypad feature? Posted Date: 04/07/2022
|
04/07/2022 | |
Does the FP605 automatically back up my parameters? Posted Date: 04/07/2022
|
04/07/2022 | |
Does the D1000 need to be purchased as a kit? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the D1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 07/15/2015 |
07/15/2015 | |
Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 02/29/2012 |
02/29/2012 | |
Does J1000 have UL Listing for single phase? Posted Date: 08/01/2008 |
08/01/2008 | |
Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? Posted Date: 10/27/2005
|
10/27/2005 | |
Does GA500 offer an integrated EMC filter option? Posted Date: 09/30/2019 |
09/30/2019 | |
Does each FP605 have a build-in reactor? Posted Date: 03/30/2022
|
03/30/2022 | |
Does Compass require MotionWorks IEC Pro or Express? Posted Date: 05/21/2020 |
05/21/2020 | |
Does BACnet support more than 128 addresses? Posted Date: 03/12/2024
|
03/12/2024 | |
Does a Sigma-7Siec write a home offset to Flash even if it is configured to use an absolute encoder motor as incremental? Posted Date: 02/11/2020
|
02/11/2020 | |
DEV -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF23 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF23 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF22 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF22 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF10 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF09 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF08 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF07 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF06 with Replacement Control Board Posted Date: 08/28/2012 |
08/28/2012 | |
CPF06 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF05 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF05 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF04 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF04 -- Fault Code Desciption Posted Date: 06/08/2007
|
06/08/2007 | |
CPF02 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF02 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CPF01 -- Fault Code Description Posted Date: 11/16/2009
|
11/16/2009 | |
CPF01 -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
CF -- Fault Code Description Posted Date: 06/08/2007
|
06/08/2007 | |
Can you use gateway mode with a mix of GA800 and GA500 drives? Posted Date: 09/30/2019 |
09/30/2019 | |
Can you use gateway mode with a mix of GA800, FP605, and GA500 drives? Posted Date: 04/07/2022 |
04/07/2022 | |
Can you explain the Hand/Auto Mode selection on the Z1000 series? Posted Date: 06/21/2013
|
06/21/2013 | |
Can you change units from mm/sec to in/sec in Compass? Posted Date: 05/21/2020 |
05/21/2020 | |
Can we replace simple servo applications using existing PM servo motors? Posted Date: 01/04/2011
|
01/04/2011 | |
Can we implement laser parameters in Compass? Posted Date: 05/19/2020 |
05/19/2020 | |
Can we draw part viewing with Compass? Posted Date: 05/21/2020 |
05/21/2020 | |
Can V1000-4X Options be used with V74X? Posted Date: 06/21/2010 |
06/21/2010 | |
Can the value of an internal parameter be used in an expression? Posted Date: 03/22/2001
|
03/22/2001 | |
Can the V7 provide an analog output signal programmed for motor output current? Posted Date: 06/20/2013
|
06/20/2013 | |
Can the V1000 be applied to HVAC applications? Posted Date: 07/27/2007
|
07/27/2007 | |
Can the standard GA800 LCD keypad be used on the GA500? Posted Date: 09/30/2019 |
09/30/2019 | |
Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the SMC-2000 and/ or SMC-3010 be switched into and out of gearing while the motor is moving? Posted Date: 10/12/2001
|
10/12/2001 | |
Can the Sigma SD run a legacy Yaskawa spindle motor? Posted Date: 02/21/2018
|
02/21/2018 | |
Can the Sigma II SGDH Servopack provide analog monitors on the 1CN connector like the Sigma I SGDB Servopack? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the Sigma II absolute encoder data be preserved when the encoder cable is removed? Posted Date: 02/11/2005
|
02/11/2005 | |
Can the SGDH encoder output be used when an NS card is attached? Posted Date: 09/21/2004
|
09/21/2004 | |
Can the SGDG be configured to run with motors equipped with absolute encoders? Posted Date: 09/05/2001 |
09/05/2001 | |
Can the SD run another manufacturer’s spindle motor? Posted Date: 02/21/2018
|
02/21/2018 | |
Can the same hand-held digital operator panel (Yaskawa # JUSP-OP02A-1) be used in conjunction with Sigma II amplifiers as used with the Sigma I? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the PID in the V7 Drive be used for positioning? Posted Date: 10/09/2014
|
10/09/2014 | |
Can the operator on the V7 Drive be removed and remotely mounted? Posted Date: 10/27/2005
|
10/27/2005 | |
Can the NS600 be tested using serial commands sent from a PC? Posted Date: 03/26/2014
|
03/26/2014 | |
Can the MP920 change the parameters in an SGDH amplifier? Posted Date: 08/19/2004
|
08/19/2004 | |
Can the MP2300 control a servo's position with a torque mode amplifier over MechatroLink? Posted Date: 07/25/2005
|
07/25/2005 | |
Can the motor brake output (/BK) on an EtherCAT SERVOPACK be controlled by the EtherCAT Master? Posted Date: 11/03/2017
|
11/03/2017 | |
Can the MotionWorks IEC Pro template project be used for most Compass applications? Posted Date: 05/21/2020
|
05/21/2020 | |
Can the LIO-01/-02/-06 for the MPiec Controller take a single-ended encoder input? Posted Date: 07/08/2013
|
07/08/2013 | |
Can the linear encoder be mounted "backwards" (positive direction of linear encoder opposite to positive direction of linear motor)? Posted Date: 04/28/2003
|
04/28/2003 | |
Can the LEGEND amplifier accept a 5VDC input to enable the motor? Posted Date: 10/31/2002
|
10/31/2002 | |
Can the LCD Operator be used for programming and maintenance of the V1000-4X? Posted Date: 06/21/2010
|
06/21/2010 | |
Can the keypad from J7 Drive be removed and installed at a remote location? If yes what is the part no. of the cable and what is the distance it can support? Posted Date: 06/11/2014 |
06/11/2014 | |
Can the JP and JS commands do more than jump to a specified label? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the J7 Drive be used with a single-phase, 100V input? Posted Date: 11/28/2005
|
11/28/2005 | |
Can the GPD 515/G5 do closed loop speed control? Posted Date: 07/13/2004
|
07/13/2004 | |
Can the GPD 506/P5 be programmed in other languages? Posted Date: 10/11/2004
|
10/11/2004 | |
Can the GA500’s standard keypad be remote mounted? Posted Date: 09/30/2019 |
09/30/2019 | |
Can the G5 GPD515 drive in flux vector mode can run above 1750 RPM/60 Hz. If so what parameters would need to be changed to accomplish this. We only want to go to 2100 RPM/72 Hz. Posted Date: 10/26/2005
|
10/26/2005 | |
Can the EtherCAT module report a modulo value? Posted Date: 06/11/2018
|
06/11/2018 | |
Showing 901 to 975 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.