SMC-3010 LEGEND-MC
Breadcrumb
Navigation Menu
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC
SMC-3010 LEGEND-MC - YAI
Single-axis motion controller
The SMC-3010 LEGEND-MC is a legacy product and no longer promoted in the Americas. The SMC-3010 series was a single-axis machine controller with Ethernet communcation that attached to any Yaskawa LEGEND amplifier. Featured 100% digital design, multi-axis control via software, dual programming screens, and high performance and reliability.
TemplateWeb
FAQs
Showing 581 to 600 of 1,000 entries.
Question | Posted Date | |
---|---|---|
Is there a communication driver available for the SMC controllers? Posted Date: 06/25/2013
|
06/25/2013 | |
Is the P1000 the same physical size as P7? Posted Date: 06/29/2012
|
06/29/2012 | |
Is the MP-940 capable of operating Yaskawa linear motors? Posted Date: 01/14/2005
|
01/14/2005 | |
Is the GA500 conformal coated? Posted Date: 09/30/2019 |
09/30/2019 | |
Is the FP605 conformal coated? Posted Date: 03/30/2022 |
03/30/2022 | |
Is the design life of the V1000 is twice that of the V7 Posted Date: 07/27/2007 |
07/27/2007 | |
Is the C-phase marker pulse visible though EtherCAT on the SGDV EtherCAT amplifier? Posted Date: 01/03/2020
|
01/03/2020 | |
Is the Copy function available with the standard LED keypad on the V1000 and V1000-4X drives? Posted Date: 06/21/2010 |
06/21/2010 | |
Is the Copy function available with the standard LED keypad on the J1000 Drive? Posted Date: 08/01/2008 |
08/01/2008 | |
Is the A1000 the same physical size as F7? Posted Date: 01/04/2011
|
01/04/2011 | |
Is the A1000 dual rated? Posted Date: 01/04/2011
|
01/04/2011 | |
Is Sigma Trac II a drop-in replacement for SGT Sigma Trac? Posted Date: 08/23/2019
|
08/23/2019 | |
Is PID available on the J7 Drive? Posted Date: 10/27/2005
|
10/27/2005 | |
Is MotionWorks MPE720 ver 5.13 compatible with Microsoft XP SP2? Posted Date: 07/25/2013
|
07/25/2013 | |
Is it possible to wire an HMI to Multiple NS600 Indexer modules? Posted Date: 11/20/2001
|
11/20/2001 | |
Is it possible to verify if an axis is present on the system via the MotionWorks IEC application program? Posted Date: 10/15/2010
|
10/15/2010 | |
Is it possible to use the second Ethernet port, CN11B, on the MP2600iec as a separate, independent network connection? Posted Date: 03/18/2013
|
03/18/2013 | |
Is it possible to use the Legend amplifiers with an SVA module, and if so, with what control method? Posted Date: 07/25/2005
|
07/25/2005 | |
Is it possible to use auto-tuning without rotating the motor? Posted Date: 07/13/2004
|
07/13/2004 | |
Is it possible to troubleshoot fieldbus modules that won't respond to PLC commands? Posted Date: 09/21/2004
|
09/21/2004 | |
Showing 581 to 600 of 1,000 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.