SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
What are some remedies to an A.C9 (Encoder Communications) alarm? Posted Date: 07/13/2004
|
07/13/2004 | |
What are some potential causes of an A.E2 alarm? Posted Date: 06/24/2013
|
06/24/2013 | |
What are some potential causes of an A.84 Alarm? Posted Date: 06/30/2008
|
06/30/2008 | |
What are some of the potential causes of an A.80 Alarm? Posted Date: 04/12/2006
|
04/12/2006 | |
What are potential implications of using an Electro-Mechanical Relay or Switching Power Supply in conjunction with a Sigma II Servo System to enable the motor? Can A.C9 and A.E2 alarms be symptoms? Posted Date: 07/13/2004
|
07/13/2004 | |
On a linear motor x-x'-y gantry system, what is the best method to control the two x-axes? Posted Date: 06/06/2003
|
06/06/2003 | |
Many new computers do not offer serial communication ports. How is communication possible to Yaskawa products if no serial port is available? Posted Date: 06/25/2013
|
06/25/2013 | |
Is upgrading from Sigma to Sigma II the best option? Posted Date: 04/13/2006
|
04/13/2006 | |
Is there information available file types / extensions associated with Yaskawa motion software products? Posted Date: 05/19/2017
|
05/19/2017 | |
Is there a wiring example of an MP940 following a Sigma II SGDH servo master? Posted Date: 07/13/2004
|
07/13/2004 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.