SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
Can the default forward direction of the linear motor be changed? Posted Date: 12/22/2011
|
12/22/2011 | |
Can SigmaSize be used to select motors for rotary tables or other applications with loads which don't rotate about the center of the motor shaft? Posted Date: 09/21/2004
|
09/21/2004 | |
Can a smooth shaft Yaskawa motor be replaced with one that has keyway shaft? Posted Date: 01/04/2002
|
01/04/2002 | |
Can a servomotor be energized while it is moving? Posted Date: 07/31/2001
|
07/31/2001 | |
Are there any special considerations when using an absolute encoder? Posted Date: 06/05/2002
|
06/05/2002 | |
Are there any Quick References or documents to help out on a Sigma II Startup? Posted Date: 07/11/2003
|
07/11/2003 | |
Are there any documents available to help with an EXOR/Yaskawa system start-up? Posted Date: 06/24/2013
|
06/24/2013 | |
Are the inputs on Sigma II amplifiers sinking or sourcing (NPN or PNP)? Posted Date: 10/24/2002
|
10/24/2002 | |
Are parameter files created using Sigma Win Beta (or Sigma Win Lite) compatible with Sigma Win 100? Posted Date: 07/13/2004 |
07/13/2004 | |
Are motor power and encoder cables for Sigma II interchangable with the cables for Sigma I? Posted Date: 07/13/2004
|
07/13/2004 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.