SGDH Sigma II
Breadcrumb
Navigation Menu
SGDH Sigma II
SGDH Sigma II
SGDH Sigma II - YAI
30W to 55kW
Sigma II Amplifier is the ultimate servo solution for your automation needs. A single platform covers 30 watts to 55 kW and input voltages of 110, 230 and 480 VAC. The Sigma II amplifier can be set to torque, speed, or position control. A single-axis controller and a variety of network interface modules can be attached to the amplifier for the utmost flexibility. The Sigma II amplifier utilizes serial encoder technology to automatically recognize Sigma II rotary and linear servomotors.
TemplateWeb
FAQs
Question | Posted Date | |
---|---|---|
In a vertical axis application, the motor trips the overtravel switch and coasts to the hard stop. What might be the cause? Posted Date: 07/23/2001
|
07/23/2001 | |
How long will a Sigma II absolute encoder remember its absolute position data without a battery attached? Posted Date: 07/13/2004
|
07/13/2004 | |
How is the % tolerance on the incoming voltage specs factored in for an SGDH? Posted Date: 06/25/2013
|
06/25/2013 | |
How do I add external regenerative resistors? Posted Date: 12/14/2007
|
12/14/2007 | |
How can an absolute encoder be used as an incremental? Posted Date: 09/21/2004
|
09/21/2004 | |
How can a defective ServoPack (SGDH) be replaced in the field when a working MP940 is connected? Posted Date: 10/11/2002
|
10/11/2002 | |
How are Yaskawa Servopacks (or Inverters) connected to a five wire 400VAC power source? Posted Date: 03/12/2002
|
03/12/2002 | |
How are the Electronic Gear Ratio parameters, Pn202 and Pn203, set for linear motors? Posted Date: 07/25/2005
|
07/25/2005 | |
Do Yaskawa SGDH amplifiers work with Exlar linear actuators? Posted Date: 09/21/2004
|
09/21/2004 | |
Do Sigma II motors comply with standard NEMA flanges for mounting? Posted Date: 07/25/2005
|
07/25/2005 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.