SGM7P
Breadcrumb
Navigation Menu
SGM7P
SGM7P
SGM7P - YAIMOB
100W - 1.5kW, Medium Inertia
A shorter profile makes the SGM7P series one of Yaskawa’s most compact servo motor offerings. It is well suited for applications where space is limited. The coils and rotor elements are designed to reduce motor length by 25%, while providing the torque and speed commonly available only from a larger motor. The SGM7P series performs in the medium inertia range, and is effective in applications requiring optimized load matching. The motors have a rated speed of 3000 rpm with rated torque up to 4.77 N∙m. 24-bit encoder resolution maintains industry-leading positional accuracy at any point in the power spectrum.
TemplateWeb
2D Drawings
Title/Number | File(s) | Rev Date | |
---|---|---|---|
CAD Drawing: Sigma-7 Servomotor: SGM7P-01A7E_1 900-166-700 4.5MB 161KBRev Date:10/17/2014 |
4.5MB
161KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-02A7E_1, SGM7P-04A7E_1 900-166-701 164KB 4.7MBRev Date:10/17/2014
|
164KB
4.7MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-01A7E_S 900-166-709 4.3MB 156KBRev Date:10/17/2014 |
4.3MB
156KB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-01A7E_C 900-166-729 164KB 4.2MBRev Date:10/17/2014 |
164KB
4.2MB |
10/17/2014 | |
CAD Drawing: Sigma-7 Servomotor: SGM7P-02A7E_C, SGM7P-04A7E_C 900-166-730 171KB 4.4MBRev Date:10/17/2014
|
171KB
4.4MB |
10/17/2014 | |