BlueMAX
Breadcrumb
Navigation Menu
BlueMAX
BlueMAX
BlueMAX - YAIMOB

1-350 HP
The BlueMAX is a totally enclosed, three phase motor designed for inverter or vector applications where up to a 2000:1 constant torque speed range is required. Typical uses include: Material handling, machine tools, conveyors, crane and hoist, metal processing, test stands, pumps, compressors, textile processing, and other industrial machinery installed in dusty or dirty environments where cast iron construction is required.
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.