L1000E Drive
Breadcrumb
Navigation Menu
Products
L1000E Drive
L1000E Drive
L1000E - YAIMOB

5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Input & Output
L1000E Drive - Options
Digital Inputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
120 VAC Interface...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S7. | DI-100 Terminal Strip |
TOEPYEAOPT03 |
Node: dxpprd02:8080