L1000E Drive
Breadcrumb
Navigation Menu
L1000E Drive
L1000E Drive
L1000E - YAIMOB

5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Features
L1000E Drive - Overview
Highlights:
- Single drive for either IM or PM motor control
- Peak current ratings of 200% or more based on NEC amps
- Auto-tuning routines optimally match L1000E to IM/PM motors (coupled or uncoupled)
- YASKAWA Quality – designed for more than 70,000 hours of maintenance-free operation
- Designed for extreme quiet motor operation
- Enhanced features for highest passenger comfort (i.e., torque ripple suppression)
- Additional functions to reduce floor-to-floor times
- Easy serviceability and maintainability with lifetime monitors and removable terminals with parameter backup
- Elevator terminology for ease of operation
- Rescue operation control flexibility
Node: dxpprd02:8080



























