L1000E Drive
Breadcrumb
Navigation Menu
L1000E Drive
L1000E Drive
L1000E - YAIMOB

5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Specifications
L1000E Drive - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 150% Overload for 30 sec. (Heavy Duty) |
| Output Frequency | 0~200 HZ |
| Control Methods | Open Loop Current Vector Control, V/f Control, Flux Vector Control, PM Flux Vector Control |
| Protective Design | IP20/IP00 with top cover |
| Global Certification | UL, cUL |
| Available I/O | (8) multi-function digital inputs (2) multi-function +/- analog inputs (3) multi-function relay output (2) multi-function photo-coupler outputs (2) multi-function +/- Vdc analog outputs (1) fault relay (2) safe disable inputs (1) safety electronic device monitor |
| Network Communication | Standard: RS-422/485 MODBUS 115.2 kbps Optional: CANopen, and more |
| Keypad Operator | LED Monitor Panel |
Node: dxpprd01:8080



























