
L1000E Drive
Models & Ratings
L1000E Drives - 5-150HP, 208-240V and 480V, 3-phase1 input, IP00 with Top Cover or IP00 enclosure 240V | 480V
240V, 3-Phase
Drive Model Number1 | Rated Output Current (Amps)3 | Nominal HP2 | Standard Enclosure |
---|---|---|---|
CIMR-LE2A0018 | 17.5 | 5 | IP00 |
CIMR-LE2A0022 | 21.9 | 7.5 | |
CIMR-LE2A0031 | 31.3 | 10 | |
CIMR-LE2A0041 | 41.3 | 15 | IP00 |
CIMR-LE2A0059 | 58.8 | 20 | |
CIMR-LE2A0075 | 75 | 25 | |
CIMR-LE2A0094 | 93.8 | 30 | IP00 |
CIMR-LE2A0106 | 106.3 | 40 | |
CIMR-LE2A0144 | 143.8 | 50 | |
CIMR-LE2A0181 | 181.3 | 60 | IP00 |
CIMR-LE2A0225 | 225 | 75 | |
CIMR-LE2A0269 | 268.8 | 100 | |
CIMR-LE2A0354 | 353.8 | 125 | IP00 |
CIMR-LE2A0432 | 432.5 | 150 |
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
480V, 3-Phase
Drive Model Number1 | Rated Output Current (Amps)3 | Nominal HP2 | Standard Enclosure |
---|---|---|---|
CIMR-LE4A0009 | 9.0 | 5 | IP00 |
CIMR-LE4A0012 | 11.5 | 7.5 | |
CIMR-LE4A0019 | 18.5 | 10 | |
CIMR-LE4A0023 | 22.5 | 15 | IP00 |
CIMR-LE4A0030 | 30 | 20 | |
CIMR-LE4A0039 | 38.8 | 25 | |
CIMR-LE4A0049 | 48.8 | 30 | IP00 |
CIMR-LE4A0056 | 56.3 | 40 | |
CIMR-LE4A0075 | 75 | 50 | |
CIMR-LE4A0094 | 93.8 | 60 | IP00 |
CIMR-LE4A0114 | 113.8 | 75 | |
CIMR-LE4A0140 | 140 | 100 | |
CIMR-LE4A0188 | 187.5 | 125 | IP00 |
CIMR-LE4A0225 | 225 | 150 |
- Contact us at 800-YASKAWA (927-5292) for single phase applications and sizing.
- Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
- Check motor FLA for proper drive sizing
Node: lr2
|