L1000E Drive
Breadcrumb
Navigation Menu
Products
L1000E Drive
L1000E Drive
L1000E - YAIMOB

5 - 150 HP
For those Latin American customers who are familiar with L7 series product, we've introduced the next generation of that product, the L1000E, which is rated similarly to the L7.
Yaskawa has proven success of manufacturing and supplying drives to the elevator industry: an installed base of over 1,000,000 elevator drives installed and operational. The L1000E Drive Series is a dedicated drive for elevator applications suitable for both modernization projects and new installations exclusively in Latin America.
TemplateWeb
Network Communications
L1000E Drive - Options
Network Communications Option | Option Card # & Mounting Location |
Support Files |
---|---|---|
CANopen Network...This option complies with the CANopen protocol specifications. The allows for CANopen communications up to 1Mbps communication speeds. The CANopen option allows the user to operate the drive, monitor the status, and change parameters from a CANopen master device. |
SI-S3
CN5-A |
Node: dxpprd02:8080