E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for E7 drive Frame Size 3B NEMA Type 1/IP20 and IP00 (for CIMR-E7U2011) DD.E7.FR3B.N1.01 141KB 928KBRev Date:06/06/2005
|
141KB
928KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4A NEMA Type 1/IP20 and IP00 (for CIMR-E7U2015, 4018) DD.E7.FR4A.N1.01 799KB 119KBRev Date:06/06/2005
|
799KB
119KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4B NEMA Type 1/IP20 and IP00 (for CIMR-E7U4015) DD.E7.FR4B.N1.01 119KB 1.3MBRev Date:06/06/2005
|
119KB
1.3MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 4C NEMA Type 1/IP20 and IP00 (for CIMR-E7U2018) DD.E7.FR4C.N1.01 120KB 823KBRev Date:06/06/2005
|
120KB
823KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 5 IP00 (for CIMR-E7U2022) DD.E7.FR5.IP00.01 114KB 744KBRev Date:06/06/2005
|
114KB
744KB |
06/06/2005 | |