E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for E7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-E7U2090, 4110 and 4132 DD.E7.FR11.N1.01 226KB 2.8MBRev Date:06/06/2005
|
226KB
2.8MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 12 IP00 (for CIMR-E7U2110) DD.E7.FR12.IP00.01 3.0MB 236KBRev Date:06/06/2005
|
3.0MB
236KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 13 IP00 for CIMR-E7U4160 DD.E7.FR13.IP00.01 3.1MB 238KBRev Date:07/10/2007
|
3.1MB
238KB |
07/10/2007 | |
Dimension Drawing for E7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-E7U4160 DD.E7.FR13.N1.01 231KB 3.1MBRev Date:07/10/2007
|
231KB
3.1MB |
07/10/2007 | |
Dimension Drawing for E7 drive Frame Size 14 IP00 (for CIMR-E7U4185 and 4220) DD.E7.FR14.IP00.01 229KB 3.0MBRev Date:06/06/2005
|
229KB
3.0MB |
06/06/2005 | |