E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimension Drawing for E7 drive Frame Size 5 NEMA Type 1/IP20 (for CIMR-E7U2022) DD.E7.FR5.N1.01 640KB 104KBRev Date:06/06/2005
|
640KB
104KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 6A NEMA Type 1/IP20 (for CIMR-E7U2030) DD.E7.FR6A.N1.01 802KB 132KBRev Date:06/06/2005
|
802KB
132KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 6B NEMA Type 1/IP20 for CIMR-E7U4024 and 4030 DD.E7.FR6B.N1.01 858KB 754KBRev Date:06/06/2005
|
858KB
754KB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 7 IP00 for CIMR-E7U2037 DD.E7.FR7.IP00.01 181KB 1.2MBRev Date:06/06/2005
|
181KB
1.2MB |
06/06/2005 | |
Dimension Drawing for E7 drive Frame Size 7 NEMA Type 1/IP20 for CIMR-E7U2037 DD.E7.FR7.N1.01 1.0MB 167KBRev Date:06/06/2005
|
1.0MB
167KB |
06/06/2005 | |