E7 Drive
Breadcrumb
Navigation Menu
Products
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Login
to view all content that is available based on your partner settings.
No Result Found
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5519 E7 Protected Chassis 480V 300-500hp, 4185 thru 4300 S5519 955KB 1009KB 89KBRev Date:09/05/2002
|
955KB
1009KB 89KB |
09/05/2002 | |
Dimension for Remote Mounted Digital Operator Cutout for F7, G7, P7, E7 drives UDM00120 287KB 0KB 90KBRev Date:08/14/2009
|
287KB
0KB 90KB |
08/14/2009 | |
Digital Operator Cutout Template UDM00201 115KB 92KB 0KBRev Date:03/03/2007
|
115KB
92KB 0KB |
03/03/2007 | |
Node: dxpprd02:8080