E7 Drive
Breadcrumb
Navigation Menu
E7 Drive
E7 Drive
E7 Drive - YAI
1/2 - 500HP
The E7 Drive was designed exclusively for Commercial HVAC applications. All features were designed for this purpose, including Building Automation communications.
Metasys N2, APOGEE FLN and Modbus were embedded. EtherNet/IP, Modbus TCP/IP and LonWorks were plug-in options. The drive was plenum rated for variable torque applications. Anti-windmilling, motor preheat, energy-savings, and PI setpoint control were standard. Many options were available.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
E7N Dimension Drawing DD.E7N.203.01 223KB 183KB 348KBRev Date:05/28/2008 |
223KB
183KB 348KB |
05/28/2008 | |
E7N Dimension Drawing DD.E7N.255.01 568KB 203KB 231KBRev Date:12/08/2008 |
568KB
203KB 231KB |
12/08/2008 | |
Dimensions S5516 E7 Nema 1 208/240V 0.5-25hp 480V 0.5-30hp, 20P4 thru 20181A, 40P4 thru 4018 S5516 80KB 427KB 1.1MBRev Date:09/20/2004
|
80KB
427KB 1.1MB |
09/20/2004 | |
Dimensions S5517 E7 Nema 1 208/240V 30-40hp 480V 40-100hp, 2022 thru 2030, 4030 thru 4055 S5517 248KB 1.2MB 204KBRev Date:10/01/2004
|
248KB
1.2MB 204KB |
10/01/2004 | |
Dimensions S5518 E7 Protected Chassis 208V 50-150hp 230V 50-150hp 480V 125-250hp, 2037 thru 2110, 4075 thru 4160 S5518 535KB 73KB 266KBRev Date:09/05/2002
|
535KB
73KB 266KB |
09/05/2002 | |