Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: DriveWizard HVAC - Databases eLM.AFD.01.DriveWizardHVAC-Databases 15.8MBRev Date:08/20/2018 Watch Video
|
15.8MB
|
08/20/2018 | |
eLearning Module: DriveWizard HVAC - Drive Control eLM.AFD.01.DriveWizardHVAC-DriveControl 12.4MBRev Date:08/20/2018 Watch Video
|
12.4MB
|
08/20/2018 | |
eLearning Module: DriveWizard HVAC - Help eLM.AFD.01.DriveWizardHVAC-Help 14.5MBRev Date:08/20/2018 Watch Video
|
14.5MB
|
08/20/2018 | |
eLearning Module: DriveWizard HVAC - Install and Connect eLM.AFD.01.DriveWizardHVAC-Install and Connect 43.1MBRev Date:08/20/2018 Watch Video
|
43.1MB
|
08/20/2018 | |
eLearning Module: DriveWizard HVAC - Monitoring eLM.AFD.01.DriveWizardHVAC-Monitoring 26.6MBRev Date:08/20/2018 Watch Video
|
26.6MB
|
08/20/2018 | |