Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass

125 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
Models & Ratings
Z1000 Bypass - Overview
208V, Standard: NEMA Type 1, NEMA Type 12 & NEMA Type 3R
480V, Standard: NEMA Type 1, NEMA Type 12 & NEMA Type 3R
208V Standard (NEMA Type 1, NEMA Type 12 & NEMA Type 3R)
|
Base Model Number
NEMA 1 |
Base Model Number
NEMA 12 |
Base Model Number
NEMA 3R |
Rated Output Current (Amps)
|
Nominal HP
|
|---|---|---|---|---|
|
Z1B1D343
|
Z1BBD343
|
Z1B3D343
|
343
|
125
|
|
Z1B1D396
|
Z1BBD396
|
Z1B3D396
|
396
|
150
|
480V (NEMA Type 1, NEMA Type 12 & NEMA Type 3R)
|
Base Model Number
NEMA 1 |
Base Model Number
NEMA 12 |
Base Model Number
NEMA 3R |
Rated Output Current (Amps)
|
Nominal HP
|
|---|---|---|---|---|
|
Z1B1B361
|
Z1BBB361
|
Z1B3B361
|
361
|
300
|
|
Z1B1B414
|
Z1BBB414
|
Z1B3B414
|
414
|
350
|
|
Z1B1B477
|
Z1BBB477
|
Z1B3B477
|
477
|
400
|
|
Z1B1B590
|
Z1BBB590
|
Z1B3B590
|
590
|
500
|
Node: dxpprd02:8080



























