Z1000 Bypass
Breadcrumb
Navigation Menu
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
eLearning Curriculum
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: DriveWizard HVAC - Overview eLM.AFD.01.DriveWizard HVAC-Overview 16.0MBRev Date:08/20/2018 Watch Video
|
16.0MB
|
08/20/2018 | |
eLearning Module: DriveWizard HVAC-Programming eLM.AFD.01.DriveWizardHVAC-Programming 24.6MBRev Date:08/20/2018 Watch Video
|
24.6MB
|
08/20/2018 | |
eLearning Module: DriveWizard HVAC - Tools eLM.AFD.01.DriveWizardHVAC-Tools 13.0MBRev Date:08/20/2018 Watch Video
|
13.0MB
|
08/20/2018 | |
eLearning Module: Harmonics - A Guide to Understanding and Successful Control eLM.AFD.07.Harmonics 1.4GBRev Date:02/28/2024 Watch Video
|
1.4GB
|
02/28/2024 | |
eLearning Module: VFDs for Fan Arrays eLM.AFD1000.01.FanArrays 64.0MBRev Date:11/09/2018 Watch Video
|
64.0MB
|
11/09/2018 | |