Z1000 Bypass
Breadcrumb
Navigation Menu
Products
Z1000 Bypass
Z1000 Bypass
Z1000 Bypass - YAI
1 - 500 HP HVAC-Specific AC Drive with 2 or 3 Contactor Bypass
The Z1000 Bypass Package is optimized with an Intelligent Bypass and advance BAS interface. The design sets a new benchmark for performance, benefits and quality. The Z1000 Bypass is BTL listed, view listing.
The Intelligent Bypass, when enabled, can transfer the motor across the line when the application requires 60Hz. Most HVAC systems require 60Hz at peak demand (Summer months – daytime), which will utilize the intelligent bypass function. Removing the drive at 60 Hz saves energy and removes harmonics at worse case conditions.
TemplateWeb
eLearning Curriculum
Login
to view all content that is available based on your partner settings.
No Result Found
Showing 16 to 16 of 16 entries.
Title/Number | File(s) | Rev Date | |
---|---|---|---|
eLearning Module: Z1000 Bypass Startup eLM.Z1000.03.DRVBYP_START 52.0MBRev Date:09/08/2014 Watch Video |
52.0MB
|
09/08/2014 | |
Showing 16 to 16 of 16 entries.
Node: dxpprd01:8080