P1000 Drive
Breadcrumb
Navigation Menu
P1000 Drive
P1000 Drive
P1000 Drive - YAIALL
3/4 - 1000 HP
The P1000 drive provides simple, reliable, cost-effective control for variable-torque loads through 1000 HP. Specific application features, energy savings, and network connectivity make the P1000 a great choice for industrial fans and pumps.
For more product packages, see P1000 Configured or P1000 Bypass.
TemplateWeb
FAQs
Showing 1 to 36 of 36 entries.
Question | Posted Date | |
---|---|---|
Will there be a remote keypad option for the P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
Will the P1000 have embedded Siemens and Johnson Metasys protocols? Posted Date: 10/03/2012
|
10/03/2012 | |
Will the P1000 drive be part of the configured drive program? Posted Date: 08/17/2012 |
08/17/2012 | |
Where is the P1000 manufactured? Posted Date: 06/29/2012 |
06/29/2012 | |
Where does the P1000 fit into Yaskawa's family of drives, and what does it offer beyond the P7? Posted Date: 06/29/2012 |
06/29/2012 | |
When will single phase input capacities be available for P1000 and what kind of derating is expected? Posted Date: 06/29/2012
|
06/29/2012 | |
What will happen to the P7? Posted Date: 06/29/2012 |
06/29/2012 | |
What training is available for P1000? Posted Date: 06/29/2012 |
06/29/2012 | |
What tools are available to help customers convert from P7 to P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
What P1000 enclosure types are available? Posted Date: 06/29/2012
|
06/29/2012 | |
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
What is RoHS? Posted Date: 08/19/2015
|
08/19/2015 | |
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
What documentation ships with the P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
What control methods does the P1000 offer? Posted Date: 06/29/2012 |
06/29/2012 | |
What are the ratings of the P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
What are the details regarding P1000 12 Pulse? Posted Date: 06/29/2012
|
06/29/2012 | |
On the A1000 series, if a unidirectional 3-wire control is desired, can the directional digital input (H1-0X = 0) be disabled? Posted Date: 11/13/2013
|
11/13/2013 | |
Is the P1000 the same physical size as P7? Posted Date: 06/29/2012
|
06/29/2012 | |
I am writing to the speed reference register using MODBUS TCP/IP for my 1000 series drive, yet U1-01 does not read properly. I can write to other registers with no problem. What are my possible issues? Posted Date: 08/13/2013
|
08/13/2013 | |
I am using the MOP function on the 7 series drives and on my deceleration; the drive is following the speed pot instead of the deceleration time. Why is that? Posted Date: 02/28/2013
|
02/28/2013 | |
I am replacing my P1000 with a FP605. How can I convert the parameters quickly? Posted Date: 04/07/2022
|
04/07/2022 | |
How is the P1000 rated and what are its limitations? Posted Date: 06/29/2012
|
06/29/2012 | |
How do I save and recall parameter settings for User Initialization? Posted Date: 02/28/2013
|
02/28/2013 | |
How do I re-allocate a digital input on a DI-100 or DI-101? Posted Date: 10/03/2013
|
10/03/2013 | |
How do I create a User-Set scaling in the 1000 series drives? Posted Date: 02/28/2013
|
02/28/2013 | |
How can the design life of the P1000 be twice that of the P7? Posted Date: 06/29/2012
|
06/29/2012 | |
Does the P1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? Posted Date: 06/29/2012 |
06/29/2012 | |
Does the P1000 have a functional safety (safe torque off) input? Posted Date: 06/29/2012
|
06/29/2012 | |
CPF06 with Replacement Control Board Posted Date: 08/28/2012 |
08/28/2012 | |
Can the 600V models of the A1000 and P1000 be used with a 690VAC input voltage? Posted Date: 01/03/2011
|
01/03/2011 | |
Are the digital outputs able to be inverted? Posted Date: 06/21/2013
|
06/21/2013 | |
Are P1000 options compatible with FP605? Can FP605 options be used with P1000? Posted Date: 03/31/2022
|
03/31/2022 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? Posted Date: 06/29/2012
|
06/29/2012 | |
Are adapter plates available for mechanical mount retrofitting of P7? Posted Date: 06/29/2012 |
06/29/2012 | |
Are A1000 accessories compatible with P1000? Posted Date: 06/29/2012
|
06/29/2012 | |
Showing 1 to 36 of 36 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.