P7 Drive
Breadcrumb
Navigation Menu
P7 Drive
P7 Drive
P7 Drive - YAI

5 - 500 HP
The P7 was designed for variable torque applications like Fans and Centrifugal Pumps. It was supplied with V/f control and Normal Duty overload rating of 110% for one minute.
The P7 Drive is a legacy product no longer promoted in the Americas.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.087.01![]() ![]() ![]() Rev Date:08/20/2004
|
![]() ![]() ![]() |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, Single Door, External Heatsink, with Add-on box. DD.AFD.087.01.AO![]() ![]() ![]() Rev Date:08/20/2004
|
![]() ![]() ![]() |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall Mount, Single Door, External Heatsink with Main Input Circuit Breaker DD.AFD.088.01![]() ![]() ![]() Rev Date:08/20/2004
|
![]() ![]() ![]() |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Wall-Mount, External Heatsink, with Add-on Box DD.AFD.088.01.AO![]() ![]() ![]() Rev Date:08/20/2004
|
![]() ![]() ![]() |
08/20/2004 | |
Dimensions Enclosure, NEMA 1 or 12, Floor Mount, Single Door, External Heatsink DD.AFD.091.01![]() ![]() ![]() Rev Date:08/20/2004
|
![]() ![]() ![]() |
08/20/2004 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Single Door DD.AFD.189.01![]() ![]() Rev Date:09/26/2007
|
![]() ![]() |
09/26/2007 | |
Dimensions Enclosure, NEMA 3R, Floor Mount, Double Door DD.AFD.190.01![]() ![]() Rev Date:09/27/2007
|
![]() ![]() |
09/27/2007 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.198.01![]() ![]() ![]() Rev Date:10/29/2009
|
![]() ![]() ![]() |
10/29/2009 | |
Dimensions Enclosure, NEMA 3R, Wall Mount, Single Door DD.AFD.199.01![]() ![]() ![]() Rev Date:10/30/2009
|
![]() ![]() ![]() |
10/30/2009 | |
Leg Stand Mounting Option Dimensions DD.AFD.200.01![]() ![]() Rev Date:09/16/2009
|
![]() ![]() |
09/16/2009 | |
Dimension Drawing for P7 drive Frame Size 10 for CIMR-P7U2055 to 2075, 4075 to 4090) DD.P7.FR10.IP00.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 10 NEMA Type 1/IP20 for P7U2055 to 2075, 4075 to 4090 DD.P7.FR10.N1.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 11 IP00 (for CIMR-P7U2090, 4110 to 4132) DD.P7.FR11.IP00.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 11 NEMA Type 1/IP20 for CIMR-P7U2090, 4110 to 4132 DD.P7.FR11.N1.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 12 IP00 (for CIMR-P7U2110) DD.P7.FR12.IP00.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 13 IP00 for CIMR-P7U4160 DD.P7.FR13.IP00.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 13 NEMA Type 1/IP20 for CIMR-P7U4160 DD.P7.FR13.N1.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 14 IP00 (for CIMR-P7U4185 and 4220) DD.P7.FR14.IP00.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |
Dimension Drawing for P7 drive Frame Size 14 NEMA Type 1/IP20 for CIMR-P7U4185 and 4220 DD.P7.FR14.N1.01![]() ![]() ![]() Rev Date:08/08/2008
|
![]() ![]() ![]() |
08/08/2008 | |
Dimension Drawing for P7 drive Frame Size 15 IP00 (for CIMR-P7U4300) DD.P7.FR15.IP00.01![]() ![]() Rev Date:06/06/2005
|
![]() ![]() |
06/06/2005 | |