FP605 - AC Output Reactors
Breadcrumb
Navigation Menu
FP605 - AC Output Reactors
fp605-ac-output-reactors
240V, 3-Phase Input, 3% Reactors | 480V, 3-Phase Input, 3% Reactors
3% and 5% impedance reactors may be used on the output to reduce the effects of load side transients on the motor.
AC Reactor Reference Documents
Open AC Reactors | Enclosed AC Reactors
240V, 3-Phase Input, 3% AC Output Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
FP65U2011
|
05P00620-0134
|
05P00620-0032
|
|
5
|
FP65U2017
|
05P00620-0136
|
05P00620-0036
|
|
7.5
|
FP65U2024
|
URX000083
|
05P00620-0041
|
|
10
|
FP65U2031
|
05P00620-0044
|
05P00620-0046
|
|
15
|
FP65U2046
|
05P00620-0141
|
05P00620-0054
|
|
20
|
FP65U2059
|
05P00620-0143
|
05P00620-0058
|
|
25
|
FP65U2075
|
URX000085
|
URX000204
|
|
30
|
FP65U2088
|
||
|
40
|
FP65U2114
|
05P00620-0064
|
05P00620-0066
|
|
50
|
FP65U2143
|
05P00620-0069
|
URX000206
|
|
60
|
FP65U2169
|
URX000175
|
URX000248
|
|
75
|
FP65U2211
|
||
|
100
|
FP65U2273
|
URX000178
|
URX000249
|
|
125
|
FP65U2343
|
URX000181
|
URX000250
|
|
150
|
FP65U2396
|
||
480V, 3-Phase Input, 3% AC Output Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
|
|---|---|---|---|
|
Open Type
|
Enclosed Type
|
||
|
3
|
FP65U4005
|
05P00620-0025
|
05P00620-0029
|
|
5
|
FP65U4008
|
05P00620-0133
|
05P00620-0028
|
|
7.5
|
FP65U4011
|
05P00620-0135
|
05P00620-0033
|
|
10
|
FP65U4014
|
05P00620-0137
|
05P00620-0037
|
|
15
|
FP65U4021
|
05P00620-0138
|
05P00620-0042
|
|
20
|
FP65U4027
|
05P00620-0139
|
05P00620-0047
|
|
25
|
FP65U4034
|
||
|
30
|
FP65U4040
|
05P00620-0049
|
05P00620-0051
|
|
40
|
FP65U4052
|
05P00620-0142
|
05P00620-0055
|
|
50
|
FP65U4065
|
05P00620-0144
|
05P00620-0059
|
|
60
|
FP65U4077
|
||
|
75
|
FP65U4096
|
05P00620-0145
|
05P00620-0062
|
|
100
|
FP65U4124
|
05P00620-0013
|
05P00620-0067
|
|
125
|
FP65U4156
|
05P00620-0070
|
05P00620-0073
|
|
150
|
FP65U4180
|
URX000586
|
05P00620-0078
|
|
200
|
FP65U4240
|
URX000175
|
05P00620-0083
|
|
250
|
FP65U4302
|
URX000179
|
05P00620-0088
|
|
300
|
FP65U4361
|
URX000182
|
05P00620-0092
|
|
350
|
FP65U4414
|
05P00620-0094
|
05P00620-0096
|
|
400
|
FP65U4477
|
||
|
450
|
FP65U4515
|
05P00620-0098
|
05P00620-0100
|
|
500
|
FP65U4590
|
||
|
600
|
FP65U4720
|
05P00620-0102
|
05P00620-0104
|
Node: dxpprd02:80

























