GA500 - Input Reactors
Breadcrumb
Navigation Menu
GA500 - AC Input Reactors
ga500-ac-input-reactors
240V, 1-Phase Input, 3% Reactors | 240V, 1-Phase Input, 5% Reactors | 240V, 3-Phase Input, 3% Reactors | 240V, 3-Phase Input, 5% Reactors | 480V, 3-Phase Input, 3% Reactors | 480V, 3-Phase Input, 5% Reactors
3% and 5% impedance reactors may be used on the input to reduce the effects of line side transients on the drive.
AC Reactor Reference Documents
Open AC Reactors | Enclosed AC Reactors
240V, 1-Phase Input, 3% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA50UB001
|
GA50UB001
|
URX000291
|
URX000651
|
|
1/4
|
GA50UB002
|
GA50UB002
|
URX000299
|
URX000410
|
|
1/2
|
-- |
GA50UB004
|
URX000303
|
URX000411
|
|
3/4
|
GA50UB004
|
-- | ||
|
1
|
--
|
GA50UB006
|
URX000307
|
URX000413
|
|
1.5
|
GA50UB006
|
--
|
||
|
2
|
--
|
GA50UB010
|
URX000315
|
URX000418
|
|
3
|
GA50UB010
|
--
|
||
|
GA50UB012
|
GA50UB012
|
URX000319
|
URX000420
|
|
|
5
|
--
|
GA50UB018
|
URX000319
|
URX000420
|
240V, 1-Phase Input, 5% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA50UB001
|
GA50UB001
|
URX000292
|
URX000502
|
|
1/4
|
GA50UB002
|
GA50UB002
|
URX000300
|
URX000503
|
|
1/2
|
--
|
GA50UB004
|
URX000304
|
URX000504
|
|
3/4
|
GA50UB004
|
--
|
||
|
1
|
--
|
GA50UB006
|
URX000308
|
URX000414
|
|
1.5
|
GA50UB006
|
--
|
||
|
2
|
--
|
GA50UB010
|
URX000316
|
URX000419
|
|
3
|
GA50UB010
|
--
|
||
|
GA50UB012
|
GA50UB012
|
URX000320
|
URX000421
|
|
|
5
|
--
|
GA50UB018
|
URX000320
|
URX000421
|
240V, 3-Phase Input, 3% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA50U2001
|
GA50U2001
|
URX000283
|
URX000652
|
|
1/4
|
GA50U2002
|
GA50U2002
|
URX000291
|
URX000651
|
|
1/2
|
--
|
GA50U2004
|
URX000295
|
URX000409
|
|
3/4
|
GA50U2004
|
--
|
||
|
1
|
--
|
GA50U2006
|
URX000299
|
URX000410
|
|
1.5
|
GA50U2006
|
GA50U2008
|
||
|
2
|
GA50U2008
|
GA50U2010
|
URX000303
|
URX000411
|
|
3
|
GA50U2010
|
--
|
URX000307
|
URX000413
|
|
--
|
GA50U2012
|
|||
|
4
|
GA50U2012
|
GA50U2018
|
||
|
5
|
GA50U2018
|
GA50U2021
|
URX000311
|
URX000415
|
|
7.5
|
GA50U2021
|
GA50U2030
|
URX000315
|
URX000418
|
|
10
|
GA50U2030
|
GA50U2042
|
URX000319
|
URX000420
|
|
15
|
GA50U2042
|
GA50U2056
|
URX000323
|
URX000422
|
|
20
|
GA50U2056
|
GA50U2070
|
URX000329
|
URX000501
|
|
25
|
GA50U2070
|
GA50U2082
|
URX000332
|
URX000426
|
|
30
|
GA50U2082
|
--
|
URX000335
|
URX000427
|
240V, 3-Phase Input, 5% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA50U2001
|
GA50U2001
|
URX000284
|
URX000585
|
|
1/4
|
GA50U2002
|
GA50U2002
|
URX000292
|
URX000502
|
|
1/2
|
--
|
GA50U2004
|
URX000296
|
URX000584
|
|
3/4
|
GA50U2004
|
--
|
||
|
1
|
--
|
GA50U2006
|
URX000300
|
URX000503
|
|
1.5
|
GA50U2006
|
GA50U2008
|
||
|
2
|
GA50U2008
|
GA50U2010
|
URX000304
|
URX000504
|
|
3
|
GA50U2010
|
--
|
URX000308
|
URX000414
|
|
--
|
GA50U2012
|
|||
|
4
|
GA50U2012
|
GA50U2018
|
||
|
5
|
GA50U2018
|
GA50U2021
|
URX000312
|
URX000416
|
|
7.5
|
GA50U2021
|
GA50U2030
|
URX000316
|
URX000419
|
|
10
|
GA50U2030
|
GA50U2042
|
URX000320
|
URX000421
|
|
15
|
GA50U2042
|
GA50U2056
|
URX000324
|
URX000423
|
|
20
|
GA50U2056
|
GA50U2070
|
URX000330
|
URX000553
|
|
25
|
GA50U2070
|
GA50U2082
|
URX000333
|
URX000554
|
|
30
|
GA50U2082
|
--
|
URX000336
|
URX000555
|
480V, 3-Phase Input, 3% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/2
|
GA50U4001
|
GA50U4001
|
URX000280
|
URX000653
|
|
3/4
|
--
|
GA50U4002
|
URX000288
|
URX000551
|
|
1
|
GA50U4002
|
--
|
||
|
2
|
GA50U4004
|
GA50U4004
|
URX000296
|
URX000584
|
|
3
|
GA50U4005
|
GA50U4005
|
URX000300
|
URX000503
|
|
--
|
GA50U4007
|
URX000304
|
URX000504
|
|
|
4
|
GA50U4007
|
GA50U4009
|
||
|
5
|
GA50U4009
|
GA50U4012
|
||
|
7.5
|
GA50U4012
|
--
|
URX000308
|
URX000414
|
|
10
|
GA50U4018
|
GA50U4018
|
URX000312
|
URX000416
|
|
--
|
GA50U4023
|
URX000316
|
URX000419
|
|
|
15
|
GA50U4023
|
GA50U4031
|
||
|
20
|
GA50U4031
|
GA50U4038
|
URX000320
|
URX000421
|
|
25
|
GA50U4038
|
GA50U4044
|
||
|
30
|
GA50U4044
|
GA50U4060
|
URX000324
|
URX000423
|
|
40
|
GA50U4060
|
--
|
URX000327
|
URX000425
|
480V, 3-Phase Input, 5% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/2
|
GA50U4001
|
GA50U4001
|
URX000281
|
URX000654
|
|
3/4
|
--
|
GA50U4002
|
URX000289
|
URX000571
|
|
1
|
GA50U4002
|
--
|
||
|
2
|
GA50U4004
|
GA50U4004
|
URX000297
|
URX000573
|
|
3
|
GA50U4005
|
GA50U4005
|
URX000301
|
URX000552
|
| -- |
GA50U4007
|
URX000305
|
URX000574
|
|
|
4
|
GA50U4007
|
GA50U4009
|
||
|
5
|
GA50U4009
|
GA50U4012
|
||
|
7.5
|
GA50U4012
|
--
|
URX000309
|
URX000505
|
|
10
|
GA50U4018
|
GA50U4018
|
URX000313
|
URX000417
|
|
--
|
GA50U4023
|
URX000317
|
URX000568
|
|
|
15
|
GA50U4023
|
GA50U4031
|
||
|
20
|
GA50U4031
|
GA50U4038
|
URX000321
|
URX000575
|
|
25
|
GA50U4038
|
GA50U4044
|
||
|
30
|
GA50U4044
|
GA50U4060
|
URX000325
|
URX000576
|
|
40
|
GA50U4060
|
--
|
URX000328
|
URX000577
|
Node: dxpprd01:8080

























