GA500 - DC Reactors
Breadcrumb
Navigation Menu
GA500 - DC Reactors
ga500-dc-reactors
240V, 3-Phase Input, (3% Bus Reactors) | 240V, 3-Phase Input, (5% Bus Reactors) | 480V, 3-Phase Input, (3% Bus Reactors) | 480V, 3-Phase Input, (5% Bus Reactors)
Use a DC Bus Reactor on the DC bus terminals of a drive to reduce the effect of line-side transients and input current THD. Large HP drives include 3% bus impedance as standard. The DC bus reactor is available loose in a separate UL Type 1 enclosure.
DC Reactor Reference Documents
Open DC Reactors | Enclosed DC Reactors
240V, 3-Phase Input - 3% Bus Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA50U2001
|
GA50U2001
|
URX000042
|
URX000216
|
|
1/4
|
GA50U2002
|
GA50U2002
|
URX000041
|
URX000207
|
|
1/2
|
--
|
GA50U2004
|
URX000041
|
URX000207
|
|
3/4
|
GA50U2004
|
--
|
||
|
1
|
--
|
GA50U2006
|
05P00620-0111
|
URX000208
|
|
1.5
|
GA50U2006
|
GA50U2008
|
||
|
2
|
GA50U2008
|
GA50U2010
|
05P00620-0110
|
URX000257
|
|
3
|
GA50U2010
|
--
|
||
|
--
|
GA50U2012
|
URX000371
|
URX000258
|
|
|
4
|
GA50U2012
|
GA50U2018
|
||
|
5
|
GA50U2018
|
GA50U2021
|
05P00620-0115
|
URX000259
|
|
7.5
|
GA50U2021
|
GA50U2030
|
URX000053
|
URX000212
|
|
10
|
GA50U2030
|
GA50U2042
|
URX000055
|
URX000223
|
|
15
|
GA50U2042
|
GA50U2056
|
URX000059
|
URX000262
|
|
20
|
GA50U2056
|
GA50U2070
|
URX000064
|
URX000213
|
|
25
|
GA50U2070
|
GA50U2082
|
URX000068
|
URX000214
|
|
30
|
GA50U2082
|
--
|
URX000072
|
URX000266
|
240V, 3-Phase Input - 5% Bus Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA50U2001
|
GA50U2001
|
URX000039
|
URX000215
|
|
1/4
|
GA50U2002
|
GA50U2002
|
URX000042
|
URX000216
|
|
1/2
|
--
|
GA50U2004
|
URX000041
|
URX000207
|
|
3/4
|
GA50U2004
|
--
|
||
|
1
|
--
|
GA50U2006
|
05P00620-0111
|
URX000208
|
|
1.5
|
GA50U2006
|
GA50U2008
|
||
|
2
|
GA50U2008
|
GA50U2010
|
||
|
3
|
GA50U2010
|
--
|
05P00620-0110
|
URX000257
|
|
--
|
GA50U2012
|
05P00652-0213
|
URX000209
|
|
|
4
|
GA50U2012
|
GA50U2018
|
||
|
5
|
GA50U2018
|
GA50U2021
|
05P00652-0216
|
URX000220
|
|
7.5
|
GA50U2021
|
GA50U2030
|
URX000052
|
URX000211
|
|
10
|
GA50U2030
|
GA50U2042
|
URX000055
|
URX000223
|
|
15
|
GA50U2042
|
GA50U2056
|
URX000057
|
URX000184
|
|
20
|
GA50U2056
|
GA50U2070
|
URX000064
|
URX000213
|
|
25
|
GA50U2070
|
GA50U2082
|
URX000073
|
URX000265
|
|
30
|
GA50U2082
|
--
|
||
480V, 3-Phase Input - 3% Bus Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/2
|
GA50U4001
|
GA50U4001
|
URX000039
|
URX000215
|
|
3/4
|
--
|
GA50U4002
|
URX000042
|
URX000216
|
|
1
|
GA50U4002
|
--
|
||
|
2
|
GA50U4004
|
GA50U4004
|
05P00620-0109
|
URX000217
|
|
3
|
GA50U4005
|
GA50U4005
|
URX000044
|
URX000218
|
|
--
|
GA50U4007
|
05P00620-0111
|
URX000208
|
|
|
4
|
GA50U4007
|
GA50U4009
|
||
|
5
|
GA50U4009
|
GA50U4012
|
||
|
7.5
|
GA50U4012
|
--
|
URX000046
|
URX000219
|
|
10
|
GA50U4018
|
GA50U4018
|
05P00652-0216
|
URX000220
|
|
--
|
GA50U4023
|
URX000052
|
URX000211
|
|
|
15
|
GA50U4023
|
GA50U4031
|
||
|
20
|
GA50U4031
|
GA50U4038
|
URX000056
|
URX000221
|
|
25
|
GA50U4038
|
GA50U4044
|
URX000058
|
URX000225
|
|
30
|
GA50U4044
|
GA50U4060
|
URX000057
|
URX000184
|
|
40
|
GA50U4060
|
--
|
URX000073
|
URX000265
|
480V, 3-Phase Input - 5% Bus Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/2
|
GA50U4001
|
GA50U4001
|
URX000039
|
URX000215
|
|
3/4
|
--
|
GA50U4002
|
||
|
1
|
GA50U4002
|
--
|
||
|
2
|
GA50U4004
|
GA50U4004
|
URX000042
|
URX000216
|
|
3
|
GA50U4005
|
GA50U4005
|
||
|
--
|
GA50U4007
|
URX000044
|
URX000218
|
|
|
4
|
GA50U4007
|
GA50U4009
|
||
|
5
|
GA50U4009
|
GA50U4012
|
||
|
7.5
|
GA50U4012
|
--
|
URX000046
|
URX000219
|
|
10
|
GA50U4018
|
GA50U4018
|
URX000049
|
URX000260
|
|
--
|
GA50U4023
|
URX000054
|
URX000224
|
|
|
15
|
GA50U4023
|
GA50U4031
|
||
|
20
|
GA50U4031
|
GA50U4038
|
URX000056
|
URX000221
|
|
25
|
GA50U4038
|
GA50U4044
|
URX000058
|
URX000225
|
|
30
|
GA50U4044
|
GA50U4060
|
||
|
40
|
GA50U4060
|
--
|
URX000071
|
N/A
|
Node: dxpprd01:80

























