GA501 - 10 Percent Dynamic Braking
Breadcrumb
Navigation Menu
GA501 - 10 Percent Dynamic Braking
ga501-10-percent-dynamic-braking
Crohm: 240V, 1-Phase Input | 240V, 3-Phase Input | 480V, 3-Phase Input (Braking Resistor Specifications)
Powerohm: 240V, 1-Phase Input | 240V, 3-Phase Input | 480V, 3-Phase Input (Braking Resistor Specifications | Braking Connection Diagrams)
Dynamic Braking Resistor, 10% Duty Cycle - are rated for 10% duty cycle over a 100 second interval. These resistors are designed for separate panel mounting. Braking transistors are built-in on all GA501 models.
240V, 1-Phase Input, 10% Dynamic Braking Options - Crohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code | 10% Dynamic Braking Option (Max 10 Second on-time) | ||||
|---|---|---|---|---|---|---|---|
| Crohm Resistor Specifications | |||||||
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1/6 | 1/6 | GA51UB001... | URS000463 | 1 | 750 | 600 | EC2 |
| 1/4 | 1/4 | GA51UB002... | URS000454 | 1 | 400 | 500 | |
| 3/4 | 1/2 | GA51UB004... | URS000443 | 1 | 200 | 250 | EC1 |
| 1.5 | 1 | GA51UB006... | URS000456 | 1 | 150 | 500 | EC2 |
| 3 | 2 | GA51UB010... | URS000445 | 1 | 70 | 250 | EC1 |
| 3 | 3 | GA51UB012... | |||||
| N/A | 5 | GA51UB018... | URS000470 | 1 | 40 | 846 | EC2 |
Top
240V, 3-Phase Input, 10% Dynamic Braking Options - Crohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code | 10% Dynamic Braking Option (Max 10 Second on-time) | ||||
|---|---|---|---|---|---|---|---|
| Crohm Resistor Specifications | |||||||
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1/6 | 1/6 | GA51U2001... | URS000463 | 1 | 750 | 600 | EC2 |
| 1/4 | 1/4 | GA51U2002... | URS000454 | 1 | 400 | 500 | |
| 3/4 | 1/2 | GA51U2004... | URS000443 | 1 | 200 | 250 | EC1 |
| 1.5 | 1 | GA51U2006... | URS000456 | 1 | 150 | 500 | EC2 |
| 3 | 2 | GA51U2010... | URS000445 | 1 | 70 | 250 | EC1 |
| 4 | 3 | GA51U2012... | |||||
| 7.5 | 5 | GA51U2021... | URS000470 | 1 | 40 | 846 | EC2 |
| 10 | 7.5 | GA51U2030... | URS000483 | 1 | 18 | 1300 | EC3 |
| 15 | 10 | GA51U2042... | URS000495 | 1 | 13.6 | 1645 | EC4 |
| 20 | 15 | GA51U2056... | URS000533 | 1 | 10.5 | 3402 | EC6 |
| 25 | 20 | GA51U2070... | |||||
| 30 | 25 | GA51U2082... | |||||
Top
480V, 3-Phase Input, 10% Dynamic Braking Options - Crohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code | 10% Dynamic Braking Option (Max 10 Second on-time) | ||||
|---|---|---|---|---|---|---|---|
| Crohm Resistor Specifications | |||||||
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1/2 | 1/2 | GA51U4001... | URS000463 | 1 | 750 | 600 | EC2 |
| 1 | 3/4 | GA51U4002... | |||||
| 2 | 2 | GA51U4004... | |||||
| 3 | 3 | GA51U4005... | URS000455 | 1 | 250 | 500 | |
| 4 | 3 | GA51U4007... | |||||
| 5 | 4 | GA51U4009... | URS000456 | 1 | 150 | 500 | |
| 7.5 | 5 | GA51U4012... | URS000473 | 1 | 100 | 975 | |
| 10 | 10 | GA51U4018... | URS000494 | 1 | 50 | 1600 | EC4 |
| 15 | 10 | GA51U4023... | |||||
| 20 | 15 | GA51U4031... | USRS00509 | 1 | 40 | 2050 | EC5 |
| 25 | 20 | GA51U4038... | URS000524 | 1 | 27.2 | 2720 | EC8 |
| 30 | 25 | GA51U4044... | |||||
| 40 | 30 | GA51U4060... | USR000542 | 1 | 20 | 4775 | EC9 |
240V, 1-Phase Input, 10% Dynamic Braking Options - Powerohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code | 10% Dynamic Braking Option (Max 10 Second on-time) | ||||
|---|---|---|---|---|---|---|---|
| Powerohm Resistor Specifications | |||||||
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1/6 | 1/6 | GA51UB001... | USR000032 | 1 | 750 | 600 | GCE2 |
| 1/4 | 1/4 | GA51UB002... | USR000033 | 1 | 400 | 500 | GCE1 |
| 3/4 | 1/2 | GA51UB004... | USR000022 | 1 | 200 | 250 | |
| 1.5 | 1 | GA51UB006... | USR000035 | 1 | 150 | 500 | |
| 3 | 2 | GA51UB010... | USR000024 | 1 | 70 | 250 | |
| 3 | 3 | GA51UB012... | |||||
| N/A | 5 | GA51UB018... | USR000025 | 1 | 40 | 846 | GCE2 |
Top
240V, 3-Phase Input, 10% Dynamic Braking Options - Powerohm Resistor
| Normal Duty HP | Heavy Duty HP | Catalog Code | 10% Dynamic Braking Option (Max 10 Second on-time) | ||||
|---|---|---|---|---|---|---|---|
| Powerohm Resistor Specifications | |||||||
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1/6 | 1/6 | GA51U2001... | USR000032 | 1 | 750 | 600 | GCE2 |
| 1/4 | 1/4 | GA51U2002... | USR000033 | 1 | 400 | 500 | GCE1 |
| 3/4 | 1/2 | GA51U2004... | USR000022 | 1 | 200 | 250 | |
| 1.5 | 1 | GA51U2006... | USR000035 | 1 | 150 | 500 | |
| 3 | 2 | GA51U2010... | USR000024 | 1 | 70 | 250 | |
| 4 | 3 | GA50U2012... | |||||
| 7.5 | 5 | GA51U2021... | USR000025 | 1 | 40 | 846 | GCE2 |
| 10 | 7.5 | GA51U2030... | URS000148 | 1 | 18 | 1300 | GCE3 |
| 15 | 10 | GA51U2042... | URS000140 | 1 | 13.6 | 1645 | GCE4 |
| 20 | 15 | GA51U2056... | URS000136 | 1 | 10.5 | 3402 | GCE9 |
| 25 | 20 | GA51U2070... | |||||
| 30 | 25 | GA51U2082... | |||||
Top
480V, 3-Phase Input, 10% Dynamic Braking Options - Powerohm Resistor
| Normal Duty HP | Heavy Duty HP | Catalog Code | 10% Dynamic Braking Option (Max 10 Second on-time) | ||||
|---|---|---|---|---|---|---|---|
| Powerohm Resistor Specifications | |||||||
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1/2 | 1/2 | GA51U4001... | USR000032 | 1 | 750 | 600 | GCE2 |
| 1 | 3/4 | GA51U4002... | |||||
| 2 | 2 | GA51U4004... | |||||
| 3 | 3 | GA51U4005... | USR000034 | 1 | 250 | 500 | GCE1 |
| 4 | 3 | GA51U4007... | |||||
| 5 | 4 | GA51U4009... | USR000035 | 1 | 150 | 500 | |
| 7.5 | 5 | GA51U4012... | USR000036 | 1 | 100 | 975 | GCE2 |
| 10 | 10 | GA51U4018... | USR000038 | 1 | 50 | 1600 | GCE4 |
| 15 | 10 | GA51U4023... | |||||
| 20 | 15 | GA51U4031... | USR000039 | 1 | 40 | 2050 | GCE6 |
| 25 | 20 | GA51U4038... | URS000154 | 1 | 27.2 | 2720 | GCE8 |
| 30 | 25 | GA51U4044... | |||||
| 40 | 30 | GA51U4060... | USR000066 | 1 | 20 | 4775 | GCE9 |

























