GA501 - 3 Percent Dynamic Braking Resistors
Breadcrumb
Navigation Menu
GA501 - 3 Percent Dynamic Braking Resistors
ga501-3-percent-dynamic-braking
240V, 1-Phase Input | 240V, 3-Phase Input | 480V, 3-Phase Input
3% Duty cycle resistors are rated for a 3% duty cycle at 100 second intervals.
240V, 1-Phase Input, 3% Dynamic Braking Options
| Normal Duty (HP) | Heavy Duty (HP) | Catalog Code |
Resistor Part Number
|
Quantity
|
ohm (each)
|
Watts (each)
|
|---|---|---|---|---|---|---|
| 1/6 | 1/6 | GA51UB001... | R7508 | 1 |
750
|
150 |
| 1/4 | 1/4 | GA51UB002... | R7507 | 1 | 400 | 150 |
| 3/4 | 1/2 | GA51UB004... | R7506 | 1 | 300 | 150 |
| 1.5 | 1 | GA51UB006... | R7505 | 1 | 200 | 150 |
| 3 | 2 | GA51UB010... | R7504 | 1 | 100 | 150 |
| 3 | 3 | GA51UB012... | R7510 | 1 | 62 | 150 |
| N/A | 5 | GA51UB018... | R7510 | 2 | 62 | 150 |
These resistors offer approximately 100% peak braking power.
Top
240V, 3-Phase Input, 3% Dynamic Braking Options
| Normal Duty (HP) | Heavy Duty (HP) | Catalog Code |
Resistor Part Number
|
Quantity
|
ohm (each)
|
Watts (each)
|
|---|---|---|---|---|---|---|
| 1/6 | 1/6 | GA51U2001... | R7508 | 1 |
750
|
150 |
| 1/4 | 1/4 | GA51U2002... | R7507 | 1 | 400 | 150 |
| 3/4 | 1/2 | GA51U2004... | R7506 | 1 | 300 | 150 |
| 1.5 | 1 | GA51U2006... | R7505 | 1 | 200 | 150 |
| 3 | 2 | GA51U2010... | R7504 | 1 | 100 | 150 |
| 4 | 3 | GA51U2012... | R7510 | 1 | 62 | 150 |
| 7.5 | 5 | GA51U2021... | R7510 | 2 | 62 | 150 |
Top
480V, 3-Phase Input, 3% Dynamic Braking Options
| Normal Duty (HP) | Heavy Duty (HP) | Catalog Code |
Resistor Part Number
|
Quantity
|
ohm (each)
|
Watts (each)
|
|---|---|---|---|---|---|---|
| 1/2 | 1/2 | GA51U4001... | R7508 | 1 | 750 | 150 |
| 1 | 3/4 | GA51U4002... | R7508 | 1 | 750 | 150 |
| 2 | 2 | GA51U4004... | R7507 | 1 | 400 | 150 |
| 3 | 3 | GA51U4005... | R7505 | 1 | 200 | 150 |
| 4 | 3 | GA51U4007... | R7505 | 1 | 200 | 150 |
| 5 | 4 | GA51U4009... | R7505 | 1 | 200 | 150 |
| 7.5 | 5 | GA51U4012... | R7504 | 1 | 100 | 150 |
Top
Node: dxpprd02:80

























