GA501 - Output Reactors
Breadcrumb
Navigation Menu

GA501 - AC Output Reactors
ga501-ac-output-reactors
240V, 1-Phase Input, 3% Reactors | 240V, 3-Phase Input, 3% Reactors | 480V, 3-Phase Input, 3% Reactors
3% and 5% impedance reactors may be used on the output to reduce the effects of load side transients on the motor.
AC Reactor Reference Documents
Open AC Reactors | Enclosed AC Reactors
240V, 1-Phase Input, 3% AC Output Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA51UB001
|
GA51UB001
|
URX000080
|
URX000243
|
|
1/4
|
GA51UB002
|
GA51UB002
|
||
|
1/2
|
--
|
GA51UB004
|
05P00620-0017
|
05P00620-0020
|
|
3/4
|
GA51UB004
|
--
|
||
|
1
|
--
|
GA51UB006
|
05P00620-0024
|
05P00620-0027
|
|
1.5
|
GA51UB006
|
--
|
||
|
2
|
--
|
GA51UB010
|
05P00620-0134
|
05P00620-0032
|
|
3
|
GA51UB010
|
--
|
||
|
GA51UB012
|
GA51UB012
|
|||
|
5
|
--
|
GA51UB018
|
05P00620-0136
|
05P00620-0036
|
240V, 3-Phase Input, 3% AC Output Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/6
|
GA51U2001
|
GA51U2001
|
URX000080
|
URX000243
|
|
1/4
|
GA51U2002
|
GA51U2002
|
||
|
1/2
|
--
|
GA51U2004
|
05P00620-0017
|
05P00620-0020
|
|
3/4
|
GA51U2004
|
--
|
||
|
1
|
--
|
GA51U2006
|
05P00620-0024
|
05P00620-0027
|
|
1.5
|
GA51U2006
|
--
|
||
|
2
|
--
|
GA51U2010
|
||
|
3
|
GA51U2010
|
--
|
05P00620-0134
|
05P00620-0032
|
|
--
|
GA51U2012
|
|||
|
4
|
GA51U2012
|
--
|
||
|
5
|
--
|
GA51U2021
|
05P00620-0136
|
05P00620-0036
|
|
7.5
|
GA51U2021
|
GA51U2030
|
URX000083
|
05P00620-0041
|
|
10
|
GA51U2030
|
GA51U2042
|
05P00620-0044
|
05P00620-0046
|
|
15
|
GA51U2042
|
GA51U2056
|
05P00620-0140
|
05P00620-0050
|
|
20
|
GA51U2056
|
GA51U2070
|
05P00620-0141
|
05P00620-0054
|
|
25
|
GA51U2070
|
GA51U2082
|
05P00620-0143
|
05P00620-0058
|
|
30
|
GA51U2082
|
--
|
URX000085
|
URX000204
|
480V, 3-Phase Input, 3% AC Output Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
1/2
|
GA51U4001
|
GA51U4001
|
URX000078
|
URX000242
|
|
3/4
|
--
|
GA51U4002
|
05P00620-0131
|
05P00620-0015
|
|
1
|
GA51U4002
|
--
|
||
|
2
|
GA51U4004
|
GA51U4004
|
05P00620-0132
|
05P00620-0021
|
|
3
|
GA51U4005
|
GA51U4005
|
05P00620-0025
|
05P00620-0029
|
|
--
|
GA51U4007
|
05P00620-0133
|
05P00620-0028
|
|
|
4
|
GA51U4007
|
GA51U4009
|
||
|
5
|
GA51U4009
|
GA51U4012
|
||
|
7.5
|
GA51U4012
|
--
|
05P00620-0135
|
05P00620-0033
|
|
10
|
GA51U4018
|
GA51U4018
|
05P00620-0137
|
05P00620-0037
|
|
--
|
GA51U4023
|
05P00620-0138
|
05P00620-0042
|
|
|
15
|
GA51U4023
|
GA51U4031
|
||
|
20
|
GA51U4031
|
GA51U4038
|
05P00620-0139
|
05P00620-0047
|
|
25
|
GA51U4038
|
GA51U4044
|
||
|
30
|
GA51U4044
|
GA51U4060
|
05P00620-0049
|
05P00620-0051
|
|
40
|
GA51U4060
|
--
|
05P00620-0142
|
05P00620-0055
|
Node: dxpprd01:80

























