Navigation Menu

Drives  
Motion  

GA501 - EMC Filters

ga501-emc-filters

200-240V, Single Phase | 200-240V, Three Phase | 380-480V, Three Phase

 

Rated Input Voltage: 200-240V Single Phase

Drive Catalog Code
EMC Filter
Filter Part Number
Rated Current (A)
Dimensions (in.)
Weight (lbs.)
H
W
D
GA51UB001A**
FS23638-10-07
10
6.65
2.80
1.77
0.97
GA51UB002A**
GA51UB004A**
GA51UB006A**
FS23638-20-07
20
6.65
4.37
1.97
1.76
GA51UB010A**
GA51UB012A**
FS23638-30-07
30
6.85
5.67
1.97
2.64
GA51UB018A**
FS23638-40-07
40
6.85
6.85
1.97
3.52
 

Back to Top

 

Rated Input Voltage: 200-240V Three Phase

Drive Catalog Code
Filter Part Number
EMC Filter
Rated Current (A)
Dimensions (in.)
Weight (lb.)
H
W
D
GA51U2001A**
FS23637-8-07
8
6.65
2.80
1.57
0.88
GA51U2002A**
GA51U2004A**
GA51U2006A**
GA51U2010A**
FS23637-14-07
14
6.65
4.37
1.77
1.28
GA51U2012A**
GA51U2021A**
FS23637-24-07
24
6.85
5.67
1.97
1.98
GA51U2030A**
FS5973-35-07
35
12.99
5.55
1.81
3.09
GA51U2042A**
FS5973-60-07
60
13.98
8.11
2.36
6.61
GA51U2056A**
FS5973-100-07
100
16.06
9.29
3.15
10.80
GA51U2070A**
GA51U2082A**
RTEN-5200
200
15.35
7.68
4.06
20.28
 

Back to Top

 

Rated Input Voltage: 380-480V Three Phase

Drive Catalog Code
Filter Part Number
EMC Filter
Rated Current (A)
Dimensions (in.)
Weight (lb.)
H
W
D
GA51U4001**
FS23639-5-07
5
6.65
4.37
1.77
1.10
GA51U4002**
GA51U4004**
GA51U4005**
FS23639-10-07
10
6.65
4.37
1.77
1.54
GA51U4007**
GA51U4009**
GA51U4012**
FS23639-15-07
15
6.85
5.67
1.97
1.98
GA51U4018**
FS5972-35-07
35
13.98
8.11
1.97
4.63
GA51U4023**
GA51U4031**
FS5972-60-07
60
16.06
9.29
2.56
8.82
GA51U4038**
GA51U4044**
RTEN-5100
100
10.51
6.34
3.35
9.26
GA51U4060**
 

Back to Top