GA501 - R1000 Options
Breadcrumb
Navigation Menu
GA501 - R1000 Options
ga501-r1000-options
240V, Three-Phase 10% | 480V, Three-Phase 10%
The R1000 regenerative module is used to divert energy generated by the motor back onto the line for use by other loads. The energy is directed back onto the line by taking DC voltage from the drive running the motor and converting it into a three-phase AC voltage waveform. For more information see the R1000 product page by clicking here.
240V R1000 Regenerative Systems
| Motor Power | Catalog Code | R1000 Part Number CIMR-RU1 |
Current Suppression Reactor
|
Power Coordination Reactor
|
Fuses (Qty: 3) |
Fuse Holder
|
||
|---|---|---|---|---|---|---|---|---|
| HP | Normal Duty | Heavy Duty | Part # | Qty | ||||
| 5 | -- | GA51U2021... | 2A03P5FAA | 05P00620-0134 | 05P00620-0136 | FU-002031 | FU-002055 | 1 |
| 7.5 | GA51U2021... | GA51U2030... | 2A0005FAA | URX000083 | 05P00620-0138 | FU-002031 | FU-002055 | 1 |
| 10 | GA51U2030... | GA51U2042... | 2A0007FAA | URX000083 | 05P00620-0044 | FU-002032 | FU-002055 | 1 |
| 15 | GA51U2042... | GA51U2056... | 2A0010FAA | 05P00620-0044 | 05P00620-0140 | UFU000153 | FU-002082 | 3 |
| 20 | GA51U2056... | GA51U2070... | 2A0014FAA | 05P00620-0141 | 05P00620-0141 | UFU000479 | FU-002082 | 3 |
| 25 | GA51U2070... | GA51U2082... | 2A0017FAA | 05P00620-0143 | 05P00620-0143 | UFU000154 | FU-002083 | 3 |
| 30 | GA51U2082... | N/A | 2A0020FAA | URX000085 | 05P00620-0143 | UFU000155 | FU-002083 | 3 |
- UL Type 1enclosure is standard for CIMR-RU4A03P5FAA through CIMR-RU4A0028FAA
Top
480V R1000 Regenerative Systems
| Motor Power | Catalog Code | R1000 Part Number CIMR-RU1 |
Current Suppression Reactor
|
Power Coordination Reactor
|
Fuses (Qty: 3) |
Fuse Holder
|
||
|---|---|---|---|---|---|---|---|---|
| HP | Normal Duty | Heavy Duty | Part # | Qty | ||||
| 5 | GA51U4009... | GA51U4012... | 4A03P5FAA | 05P00620-0025 | 05P00620-0133 | FU-002030 | FU-002055 | 1 |
| 7.5 | GA51U4012... | GA51U4018... | 4A0005FAA | 05P00620-0133 | 05P00620-0135 | FU-002030 | FU-002055 | 1 |
| 10 | GA51U4018... | GA51U4023... | 4A0007FAA | 05P00620-0135 | 05P00620-0137 | FU-002030 | FU-002055 | 1 |
| 15 | GA51U4023... | GA51U4031... | 4A0010FAA | 05P00620-0137 | 05P00620-0138 | FU-002032 | FU-002055 | 1 |
| 20 | GA51U4031... | GA51U4038... | 4A0014FAA | URX000083 | 05P00620-0139 | FU-002032 | FU-002055 | 1 |
| 25 | GA51U4038... | GA51U4044... | 4A0017FAA | 05P00620-0044 | 05P00620-0139 | FU-000783 | FU-002082 | 3 |
| 30 | GA51U4044... | GA51U4060... | 4A0020FAA | 05P00620-0049 | 05P00620-0049 | FU-000783 | FU-002082 | 3 |
| 40 | GA51U4060... | N/A | 4A0028FAA | 05P00620-0142 | 05P00620-0142 | UFU000480 | FU-002082 | 3 |
- UL Type 1 enclosure is standard for CIMR-RU4A03P5FAA through CIMR-RU4A0028FAA
Node: dxpprd01:80

























