GA800 10 Percent Dynamic Braking Options
Breadcrumb
Navigation Menu
GA800 - 10 Percent Dynamic Braking
ga800-10-dynamic-braking
Crohm: 240V, 10% | 480V, 10% | 600V, 10% (Braking Resistor Specifications)
Powerohm: 240V, 10% | 480V, 10%| 600V, 10% (Braking Resistor Specifications | Braking Connection Diagrams)
Dynamic Braking Resistor, 10% Duty Cycle - are rated for 10% duty cycle over a 100 second interval. The resistors will achieve a minimum 150% peak braking power for heavy duty horsepower ratings and a minimum of 100% peak braking power for normal duty horsepower ratings. These resistors are designed for separate panel mounting.
240V, 10% Dynamic Braking Options - Crohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code |
10% Dynamic Braking Option (Max 10 Second on-time)
|
||||||
|---|---|---|---|---|---|---|---|---|---|
|
Transistor Module
|
Crohm Resistor Specifications | ||||||||
|
Part Number
|
Quantity
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 0.75 | 0.75 | GA80U2004... | Built-in | URS000428 | 1 | 170 | 75 | EC1 | |
| 1.5 | 1 | GA80U2006... | URS000432 | 1 | 125 | 100 | |||
| 2 | 1.5 | GA80U2008... | URS000436 | 1 | 85 | 151 | |||
| 3 | 2 | GA80U2010... | URS000442 | 1 | 63 | 201 | |||
| 4 | 3 | GA80U2012... | URS000448 | 1 | 42 | 302 | |||
| 5 | 4 | GA80U2018... | URS000452 | 1 | 34 | 373 | |||
| 7.5 | 5 | GA80U2021... | URS000462 | 1 | 25 | 503 | EC2 | ||
| 10 | 7.5 | GA80U2030... | URS000466 | 1 | 19 | 671 | |||
| 15 | 10 | GA80U2042... | URS000479 | 1 | 12.6 | 1007 | EC3 | ||
| 20 | 15 | GA80U2056... | URS000490 | 1 | 9.2 | 1600 | EC4 | ||
| 25 | 20 | GA80U2070... | URS000502 | 1 | 6.9 | 1865 | EC6 | ||
| 30 | 25 | GA80U2082... | URS000513 | 1 | 6.6 | 2238 | |||
| 40 | 30 | GA80U2110... | URS000526 | 1 | 4.6 | 2984 | |||
| 50 | 40 | GA80U2138... | URS000537 | 1 | 4.2 | 3730 | EC9 | ||
| 60 | 50 | GA80U2169... | CDBR-21100D | 1 | URS000544 | 1 | 2.1 | 5250 | |
| 75 | 60 | GA80U2211... | CDBR-21100D | 1 | URS000544 | 1 | 2.1 | 5250 | |
| 100 | 75 | GA80U2257... | CDBR-21100D | 1 | URS000550 | 1 | 1.6 | 6553 | EC12 |
| 125 | 100 | GA80U2313... | CDBR-21100D | 1 | URS000550 | 1 | 1.6 | 6553 | |
| CDBR-20220D | 1 | URS000500 | 1 | 6.8 | 1740 | EC6 | |||
| 150 | 125 | GA80U2360... | CDBR-21100D | 1 | URS000550 | 1 | 1.6 | 6553 | EC12 |
| CDBR-20220D | 2 | URS000501 | 1 | 2x6.8 | 2x1740 | EC8 | |||
| 150 | 150 | GA80U2415... | CDBR-21100D | 2 | URS000551 | 1 | 2x1.6 | 2x6553 | EC24 |
The resistor used for 2082 & 2138 achieve a minimum of 125% peak braking torque for heavy duty horsepower ratings and a minimum of 100% peak braking power for normal duty horsepower ratings.
Top
480V, 10% Dynamic Braking Options - Crohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code |
10% Dynamic Braking Option (Max 10 Second on-time)
|
||||||
|---|---|---|---|---|---|---|---|---|---|
|
Transistor Module
|
Crohm Resistor Specifications | ||||||||
|
Part Number
|
Quantity
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1 | 0.75 | GA80U4002... | Built-in | URS000429 | 1 | 740 | 76 | EC1 | |
| 2 | 1.5 | GA80U4004... | URS000434 | 1 | 375 | 134 | |||
| 3 | 2 | GA80U4005... | URS000440 | 1 | 250 | 201 | |||
| 4 | 3 | GA80U4007... | URS000447 | 1 | 170 | 302 | |||
| 5 | 4 | GA80U4009... | URS000453 | 1 | 138 | 373 | |||
| 7.5 | 5 | GA80U4012... | URS000460 | 1 | 100 | 503 | EC2 | ||
| 10 | 7.5 | GA80U4018... | URS000468 | 1 | 67 | 755 | |||
| 15 | 10 | GA80U4023... | URS000477 | 1 | 50 | 1007 | EC3 | ||
| 20 | 15 | GA80U4031... | URS000492 | 1 | 34 | 1510 | EC4 | ||
| 25 | 20 | GA80U4038... | URS000506 | 1 | 25 | 2014 | EC5 | ||
| 30 | 25 | GA80U4044... | URS000514 | 1 | 22.2 | 2238 | EC6 | ||
| 40 | 30 | GA80U4060... | URS000527 | 1 | 18.5 | 2984 | EC8 | ||
| 50 | 40 | GA80U4075... | URS000538 | 1 | 13.9 | 3730 | EC6 | ||
| 60 | 50 | GA80U4089... | URS000541 | 1 | 11.1 | 4476 | EC9 | ||
| 75 | 60 | GA80U4103... | URS000549 | 1 | 9.2 | 5595 | EC12 | ||
| 100 | 75 | GA80U4140... | URS000555 | 1 | 7.4 | 7460 | EC15 | ||
| 125 | 100 | GA80U4168... | URS000556 | 1 | 5.6 | 9325 | EC18 | ||
| 150 | 125 | GA80U4208... | CDBR-42200D | 1 | URS000557 | 1 | 4.2 | 10500 | |
| 200 | 150 | GA80U4250... | CDBR-42200D | 1 | URS000559 | 1 | 3.2 | 13107 | EC24 |
| 250 | 200 | GA80U4302... | CDBR-42200D | 1 | URS000559 | 1 | 3.2 | 13107 | |
| CDBR-40450D | 1 | URS000535 | 1 | 13.6 | 3481 | EC6 | |||
| 300 | 250 | GA80U4371... | CDBR-42200D | 1 | URS000559 | 1 | 3.2 | 13107 | EC24 |
| CDBR-40450D | 2 | URS000536 | 1 | 2x13.6 | 2x3481 | EC18 | |||
| 350 | 300 | GA80U4414... | CDBR-42200D | 2 | URS000560 | 1 | 2x3.2 | 2x13107 | EF3 |
| 400 | 350 | GA80U4477... | CDBR-42200D | 2 | URS000560 | 1 | 2x3.2 | 2x13107 | |
| 450 | 400 | GA80U4568... | CDBR-42200D | 2 | URS000558 | 1 | 2x4.2 | 2x10500 | EF2 |
| CDBR-42200D | 1 | URS000559 | 1 | 3.2 | 13107 | EC24 | |||
| 500 | 450 | GA80U4605... | CDBR-42200D | 3 | URS000561 | 1 | 3x3.2 | 3x13107 | EF4 |
| 600 | 500 | GA80U4720... | CDBR-42200D | 3 | URS000561 | 1 | 3x3.2 | 3x13107 | |
600V, 10% Dynamic Braking Options - Crohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code |
10% Dynamic Braking Option (Max 10 Second on-time)
|
||||||
|---|---|---|---|---|---|---|---|---|---|
|
Transistor Module
|
Crohm Resistor Specifications | ||||||||
|
Part Number
|
Quantity
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1 | 0.75 | GA80U5002... | Built-in | URS000433 | 1 | 575 | 134 | EC1 | |
| 2 | 1.5 | GA80U5003... | |||||||
| 3 | 2 | GA80U5004... | URS000437 | 1 | 400 | 201 | |||
| 5 | 3 | GA80U5006... | URS000449 | 1 | 235 | 335 | |||
| 7.5 | 5 | GA80U5009... | URS000457 | 1 | 150 | 503 | EC2 | ||
| 10 | 7.5 | GA80U5011... | URS000464 | 1 | 120 | 671 | |||
| 15 | 10 | GA80U5017... | URS000474 | 1 | 78 | 1007 | EC3 | ||
| 20 | 15 | GA80U5022... | URS000486 | 1 | 59 | 1342 | EC4 | ||
| 25 | 20 | GA80U5027... | URS000497 | 1 | 47 | 1678 | |||
| 30 | 25 | GA80U5032... | URS000503 | 1 | 39 | 2014 | EC5 | ||
| 40 | 30 | GA80U5041... | URS000528 | 1 | 26 | 3021 | EC8 | ||
| 50 | 40 | GA80U5052... | URS000511 | 11 | 2x42.5 | 2x2082 | EC10 | ||
| 60 | 50 | GA80U5062... | URS000566 | 12 | 3x4.2 | 3x2839 | EC18 | ||
| 75 | 60 | GA80U5077... | |||||||
| 100 | 75 | GA80U5099... | |||||||
| 125 | 100 | GA80U5125... | CDBR-53000D | 1 | URS000553 | 1 | 2x3.2 | 2x6771 | EC24 |
| 150 | 125 | GA80U5144... | CDBR-53000D | 1 | URS000562 | 1 | 5.2 | 14060 | |
| 200 | 150 | GA80U5192... | CDBR-53000D | 1 | URS000563 | 1 | 4.2 | 17203 | EC30 |
| 250 | 200 | GA80U5242... | CDBR-53000D | 2 | URS000553 | 2 | 2x3.2 | 2x6771 | EC24 |
| 300 | 250 | GA80U5289... | CDBR-53000D | 2 | URS000562 | 2 | 5.2 | 14060 | |
| 350 | 300 | GA80U5382... | CDBR-53000D | 2 | |||||
| 400 | 350 | GA80U5382... | CDBR-53000D | 2 | URS000564 | 1 | 2x4.2 | 2x17203 | EF4 |
| 450 | 400 | GA80U5412... | CDBR-53000D | 2 | |||||
| 500 | 450 | GA80U5472... | CDBR-53000D | 2 | |||||
| CDBR-53000D | 1 | URS000548 | 1 | 2x4.2 | 2x5443 | EC18 | |||
- Make the connection on URS000511 to parallel the resistors to change resistance from 42.5 ohms to 21.25 ohms.
- For URS000566 connect the three resistors in series to change resistance from 4.2 ohms to 12.6 ohms.
240V, 10% Dynamic Braking Options - Powerohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code |
10% Dynamic Braking Option (Max 10 Second on-time)
|
||||||
|---|---|---|---|---|---|---|---|---|---|
|
Transistor Module
|
Powerohm Resistor Specifications | ||||||||
|
Part Number
|
Quantity
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 0.75 | 0.75 | GA80U2004... | Built-in | URS000275 | 1 | 170 | 76 | GCE1 | |
| 1.5 | 1 | GA80U2006... | URS000276 | 1 | 125 | 101 | |||
| 2 | 1.5 | GA80U2008... | URS000277 | 1 | 85 | 151 | |||
| 3 | 2 | GA80U2010... | URS000278 | 1 | 63 | 201 | |||
| 4 | 3 | GA80U2012... | URS000279 | 1 | 42 | 302 | |||
| 5 | 4 | GA80U2018... | URS000368 | 1 | 34 | 373 | |||
| 7.5 | 5 | GA80U2021... | URS000280 | 1 | 25 | 504 | GCE2 | ||
| 10 | 7.5 | GA80U2030... | URS000269 | 1 | 19 | 671 | |||
| 15 | 10 | GA80U2042... | URS000282 | 1 | 12.6 | 1007 | GCE3 | ||
| 20 | 15 | GA80U2056... | URS000369 | 1 | 9.2 | 1492 | GCE4 | ||
| 25 | 20 | GA80U2070... | URS000370 | 1 | 6.9 | 1865 | GCE6 | ||
| 30 | 25 | GA80U2082... | URS000371 | 1 | 6.6 | 2238 | |||
| 40 | 30 | GA80U2110... | URS000372 | 1 | 4.6 | 2984 | |||
| 50 | 40 | GA80U2138... | URS000373 | 1 | 4.2 | 3730 | GCE9 | ||
| 60 | 50 | GA80U2169... | CDBR-21100D | 1 | URS000100 | 1 | 2.1 | 5250 | |
| 75 | 60 | GA80U2211... | CDBR-21100D | 1 | URS000100 | 1 | 2.1 | 5250 | |
| 100 | 75 | GA80U2257... | CDBR-21100D | 1 | URS000096 | 1 | 1.6 | 6553 | GCE12 |
| 125 | 100 | GA80U2313... | CDBR-21100D | 1 | URS000096 | 1 | 1.6 | 6554 | |
| CDBR-20220D | 1 | URS000128 | 1 | 6.8 | 1740 | GCE6 | |||
| 150 | 125 | GA80U2360... | CDBR-21100D | 1 | URS000096 | 1 | 1.6 | 6554 | GCE12 |
| CDBR-20220D | 2 | URS000129 | 1 | 2x6.8 | 2x1740 | GCE2 | |||
| 150 | 150 | GA80U2415... | CDBR-21100D | 2 | URS000097 | 1 | 2x1.6 | 2x6553 | GCE24 |
The resistor used for 2082 & 2138 achieve a minimum of 125% peak braking torque for heavy duty horsepower ratings and a minimum of 100% peak braking power for normal duty horsepower ratings.
Top
480V, 10% Dynamic Braking Options - Powerohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code |
10% Dynamic Braking Option (Max 10 Second on-time)
|
||||||
|---|---|---|---|---|---|---|---|---|---|
|
Transistor Module
|
Powerohm Resistor Specifications | ||||||||
|
Part Number
|
Quantity
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1 | 0.75 | GA80U4002... | Built-in | URS000374 | 1 | 740 | 76 | GCE1 | |
| 2 | 1.5 | GA80U4004... | URS000241 | 1 | 375 | 134 | |||
| 3 | 2 | GA80U4005... | URS000253 | 1 | 250 | 201 | |||
| 4 | 3 | GA80U4007... | URS000254 | 1 | 170 | 302 | |||
| 5 | 4 | GA80U4009... | URS000375 | 1 | 138 | 373 | |||
| 7.5 | 5 | GA80U4012... | URS000255 | 1 | 100 | 504 | GCE2 | ||
| 10 | 7.5 | GA80U4018... | URS000256 | 1 | 67 | 755 | GCE3 | ||
| 15 | 10 | GA80U4023... | URS000257 | 1 | 50 | 1007 | |||
| 20 | 15 | GA80U4031... | URS000258 | 1 | 34 | 1511 | GCE4 | ||
| 25 | 20 | GA80U4038... | URS000259 | 1 | 25 | 1865 | GCE6 | ||
| 30 | 25 | GA80U4044... | URS000376 | 1 | 22.2 | 2238 | |||
| 40 | 30 | GA80U4060... | URS000377 | 1 | 18.5 | 2984 | GCE8 | ||
| 50 | 40 | GA80U4075... | URS000378 | 1 | 13.9 | 3730 | GCE6 | ||
| 60 | 50 | GA80U4089... | URS000379 | 1 | 11.1 | 4476 | GCE9 | ||
| 75 | 60 | GA80U4103... | URS000380 | 1 | 9.2 | 5595 | GCE12 | ||
| 100 | 75 | GA80U4140... | URS000381 | 1 | 7.4 | 7460 | GCE15 | ||
| 125 | 100 | GA80U4168... | URS000382 | 1 | 5.6 | 9325 | GCE18 | ||
| 150 | 125 | GA80U4208... | CDBR-42200D | 1 | URS000119 | 1 | 4.2 | 10500 | |
| 200 | 150 | GA80U4250... | CDBR-42200D | 1 | URS000165 | 1 | 3.2 | 13107 | GCE24 |
| 250 | 200 | GA80U4302... | CDBR-42200D | 1 | URS000165 | 1 | 3.2 | 13107 | |
| CDBR-40450D | 1 | URS000142 | 1 | 13.6 | 3481 | GCE6 | |||
| 300 | 250 | GA80U4371... | CDBR-42200D | 1 | URS000165 | 1 | 3.2 | 13107 | GCE24 |
| CDBR-40450D | 2 | URS000143 | 1 | 2x13.6 | 2x3481 | GCE18 | |||
| 350 | 300 | GA80U4414... | CDBR-42200D | 2 | URS000166 | 1 | 2x3.2 | 2x13107 | ED3 |
| 400 | 350 | GA80U4477... | CDBR-42200D | 2 | URS000166 | 1 | 2x3.2 | 2x13107 | |
| 450 | 400 | GA80U4568... | CDBR-42200D | 2 | URS000120 | 1 | 2x4.2 | 2x10500 | ED2 |
| CDBR-42200D | 1 | URS000165 | 1 | 3.2 | 13107 | GCE24 | |||
| 500 | 450 | GA80U4605... | CDBR-42200D | 3 | URS000167 | 1 | 3x3.2 | 3x13107 | ED4 |
| 600 | 500 | GA80U4720... | CDBR-42200D | 3 | URS000167 | 1 | 3x3.2 | 3x13107 | |
600V, 10% Dynamic Braking Options - Powerohm Resistor Specifications
| Normal Duty HP | Heavy Duty HP | Catalog Code |
10% Dynamic Braking Option (Max 10 Second on-time)
|
||||||
|---|---|---|---|---|---|---|---|---|---|
|
Transistor Module
|
Powerohm Resistor Specifications | ||||||||
|
Part Number
|
Quantity
|
Part Number
|
Quantity
|
Resistance | Watts | Enclosure | |||
| 1 | 0.75 | GA80U5002... | Built-in | URS000219 | 1 | 575 | 134 | GCE1 | |
| 2 | 1.5 | GA80U5003... | |||||||
| 3 | 2 | GA80U5004... | URS000220 | 1 | 400 | 201 | |||
| 5 | 3 | GA80U5006... | URS000221 | 1 | 235 | 336 | |||
| 7.5 | 5 | GA80U5009... | URS000222 | 1 | 150 | 504 | GCE2 | ||
| 10 | 7.5 | GA80U5011... | URS000223 | 1 | 120 | 671 | GCE3 | ||
| 15 | 10 | GA80U5017... | URS000224 | 1 | 78 | 1007 | |||
| 20 | 15 | GA80U5022... | URS000225 | 1 | 59 | 1343 | GCE4 | ||
| 25 | 20 | GA80U5027... | URS000226 | 1 | 47 | 1679 | GCE5 | ||
| 30 | 25 | GA80U5032... | URS000227 | 1 | 39 | 2014 | GCE6 | ||
| 40 | 30 | GA80U5041... | URS000236 | 1 | 26 | 3021 | GCE9 | ||
| 50 | 40 | GA80U5052... | URS000157 | 11 | 2x42.5 | 2x2082 | GCE10 | ||
| 60 | 50 | GA80U5062... | URS000116 | 12 | 3x4.2 | 3x2839 | GCE18 | ||
| 75 | 60 | GA80U5077... | |||||||
| 100 | 75 | GA80U5099... | |||||||
| 125 | 100 | GA80U5125... | CDBR-53000D | 1 | URS000163 | 1 | 2x3.2 | 2x6771 | GCE24 |
| 150 | 125 | GA80U5144... | CDBR-53000D | 1 | URS000125 | 1 | 5.2 | 14060 | |
| 200 | 150 | GA80U5192... | CDBR-53000D | 1 | URS000122 | 1 | 4.2 | 17203 | GCE30 |
| 250 | 200 | GA80U5242... | CDBR-53000D | 2 | URS000163 | 2 | 2x3.2 | 2x6771 | GCE24 |
| 300 | 250 | GA80U5289... | CDBR-53000D | 2 | URS000125 | 2 | 5.2 | 14060 | |
| 350 | 300 | GA80U5382... | CDBR-53000D | 2 | |||||
| 400 | 350 | GA80U5382... | CDBR-53000D | 2 | URS000123 | 1 | 2x4.2 | 2x17203 | ED4 |
| 450 | 400 | GA80U5412... | CDBR-53000D | 2 | |||||
| 500 | 450 | GA80U5472... | CDBR-53000D | 2 | |||||
| CDBR-53000D | 1 | URS000118 | 1 | 2x4.2 | 5443 | GCE18 | |||
- Make the connection on URS000157 to parallel the resistors to change resistance from 42.5 ohms to 21.25 ohms.
- For URS000116 connect the three resistors in series to change resistance from 4.2 ohms to 12.6 ohms.

























