GA800 DC Reactors
Breadcrumb
Navigation Menu
GA800 - DC Reactors
ga800-dc-reactors
240V, (3% Bus Reactors) | 240V, (5% Bus Reactors) | 480V, (3% Bus Reactors) | 480V, (5% Bus Reactors)
Use a DC Bus Reactor on the DC bus terminals of a drive to reduce the effect of line-side transients and input current THD. Large HP drives include 3% bus impedance as standard. The DC bus reactor is available loose in a separate UL Type 1 enclosure.
DC Reactor Reference Documents
Open DC Reactors | Enclosed DC Reactors
240V - 3% Bus Reactors
|
HP |
Catalog Code
|
3% DC Bus Reactor | ||
|---|---|---|---|---|
|
Normal Duty
|
Heavy Duty
|
Open Type Part Number
|
Enclosed Type 1 Part Number |
|
| 0.5 | GA80U2004... | GA80U2004... | URX000036 | URX000207 |
| 0.75 | GA80U2004... | GA80U2004... | 05P00608-3007 | URX000208 |
| 1 | GA80U2006... | GA80U2006... | 05P00608-3007 | URX000208 |
| 1.5 | GA80U2006... | GA80U2008... | 05P00620-0110 | URX000257 |
| 2 | GA80U2008... | GA80U2010... | 05P00620-0110 | URX000257 |
| 3 | GA80U2010... | GA80U2012... | URX000371 | URX000258 |
| 4 | GA80U2012... | GA80U2018... | 05P00620-0115 | URX000259 |
| 5 | GA80U2018... | GA80U2021... | 05P00620-0115 | URX000259 |
| 7.5 | GA80U2021... | GA80U2030... | URX000051 | URX000212 |
| 10 | GA80U2030... | GA80U2042... | 05P00620-0120 | URX000261 |
| 15 | GA80U2042... | GA80U2056... | URX000059 | URX000262 |
| 20 | GA80U2056... | GA80U2070... | URX000063 | URX000264 |
| 25 | GA80U2070... | GA80U2082... | 05P00620-0129 | URX000214 |
| 30 | GA80U2082... | - | URX000072 | URX000266 |
| 40 to 150 | Drive models 2110 through 2415 have built-in DC reactors. | |||
240V - 5% DC Bus Reactors
|
HP |
Catalog Code
|
5% DC Bus Reactor | ||
|---|---|---|---|---|
|
Normal Duty
|
Heavy Duty
|
Open Type Part Number
|
Enclosed Type 1 Part Number |
|
| 0.5 | GA80U2004... | GA80U2004... | URX000037 | URX000217 |
| 0.75 | GA80U2004... | GA80U2004... | URX000041 | URX000207 |
| 1 | GA80U2006... | GA80U2006... | URX000041 | URX000207 |
| 1.5 | GA80U2006... | GA80U2008... | 05P00620-0111 | URX000208 |
| 2 | GA80U2008... | GA80U2010... | 05P00620-0111 | URX000208 |
| 3 | GA80U2010... | GA80U2012... | 05P00652-0213 | URX000209 |
| 4 | GA80U2012... | GA80U2018... | URX000048 | URX000210 |
| 5 | GA80U2018... | GA80U2021... | URX000048 | URX000210 |
| 7.5 | GA80U2021... | GA80U2030... | URX000052 | URX000211 |
| 10 | GA80U2030... | GA80U2042... | URX000055 | URX000223 |
| 15 | GA80U2042... | GA80U2056... | URX000060 | URX000222 |
| 20 | GA80U2056... | GA80U2070... | URX000064 | URX000213 |
| 25 | GA80U2070... | GA80U2082... | URX000069 | URX000265 |
| 30 | GA80U2082... | - | URX000073 | URX000265 |
| 40 to 150 | Drive models 2110 through 2415 have built-in DC reactors. | |||
480V - 3% DC Bus Reactors
|
HP |
Catalog Code
|
3% DC Bus Reactor | ||
|---|---|---|---|---|
|
Normal Duty
|
Heavy Duty
|
Open Type Part Number
|
Enclosed Type 1 Part Number |
|
| 0.5 | GA80U4002... | GA80U4002... | URX000033 | URX000215 |
| 0.75 | GA80U4002... | GA80U4002... | URX000038 | URX000216 |
| 1 | GA80U4002... | GA80U4004... | URX000038 | URX000216 |
| 1.5 | GA80U4004... | GA80U4005... | 05P00620-0109 | URX000217 |
| 2 | GA80U4004... | GA80U4005... | URX000041 | URX000207 |
| 3 | GA80U4005... | GA80U4007... | URX000044 | URX000218 |
| 4 | GA80U4007... | GA80U4009... | URX000044 | URX000218 |
| 5 | GA80U4009... | GA80U4012... | 05P00620-0111 | URX000208 |
| 7.5 | GA80U4012... | GA80U4018... | 05P00652-0213 | URX000209 |
| 10 | GA80U4018... | GA80U4023... | 05P00652-0216 | URX000220 |
| 15 | GA80U4023... | GA80U4031... | URX000052 | URX000211 |
| 20 | GA80U4031... | GA80U4038... | URX000055 | URX000223 |
| 25 | GA80U4038... | GA80U4044... | URX000057 | URX000184 |
| 30 | GA80U4044... | - | URX000061 | URX000222 |
| 40 to 600 | Drive models 4060 through 4720 have built-in DC reactors. | |||
480V - 5% DC Bus Reactors
|
HP |
Catalog Code
|
5% DC Bus Reactor | ||
|---|---|---|---|---|
|
Normal Duty
|
Heavy Duty
|
Open Type Part Number
|
Enclosed Type 1 Part Number |
|
| 0.5 | GA80U4002... | GA80U4002... | URX000034 | URX000215 |
| 0.75 | GA80U4002... | GA80U4002... | URX000039 | URX000215 |
| 1 | GA80U4002... | GA80U4004... | URX000039 | URX000215 |
| 1.5 | GA80U4004... | GA80U4005... | URX000042 | URX000216 |
| 2 | GA80U4004... | GA80U4005... | URX000042 | URX000216 |
| 3 | GA80U4005... | GA80U4007... | URX000044 | URX000218 |
| 4 | GA80U4007... | GA80U4009... | URX000044 | URX000218 |
| 5 | GA80U4009... | GA80U4012... | URX000044 | URX000218 |
| 7.5 | GA80U4012... | GA80U4018... | URX000046 | URX000219 |
| 10 | GA80U4018... | GA80U4023... | URX000049 | URX000260 |
| 15 | GA80U4023... | GA80U4031... | URX000054 | URX000224 |
| 20 | GA80U4031... | GA80U4038... | URX000056 | URX000221 |
| 25 | GA80U4038... | GA80U4044... | URX000058 | URX000225 |
| 30 | GA80U4044... | - | URX000062 | URX000263 |
| 40 to 600 | Drive models 4060 through 4720 have built-in DC reactors. | |||
Node: dxpprd01:80

























