GA800 Input Reactors
Breadcrumb
Navigation Menu
GA800 - AC Input Reactors
ga800-ac-input-reactors
240V, 3% Reactors | 240V, 5% Reactors | 480V, 3% Reactors | 480V, 5% Reactors
3% and 5% impedance reactors may be used on the input to reduce the effects of line side transients on the drive.
AC Reactor Reference Documents
Open AC Reactors | Enclosed AC Reactors
240V, 3% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
0.5
|
GA80U2004... | GA80U2004... |
URX000287
|
URX000583
|
|
0.75
|
GA80U2004... | GA80U2006... | URX000295 |
URX000409
|
|
1
|
GA80U2004... | GA80U2006... |
URX000295
|
URX000409
|
|
1.5
|
GA80U2006... | GA80U2008... |
URX000299
|
URX000410
|
|
2
|
GA80U2008... | GA80U2010... |
URX000303
|
URX000411
|
|
3
|
GA80U2010... | GA80U2012... |
URX000307
|
URX000413
|
|
4
|
GA80U2012... | GA80U2018... |
URX000307
|
URX000413
|
|
5
|
GA80U2018... | GA80U2021... |
URX000311
|
URX000415
|
|
7.5
|
GA80U2021... | GA80U2030... |
URX000315
|
URX000418
|
|
10
|
GA80U2030... | GA80U2042... |
URX000319
|
URX000420
|
|
15
|
GA80U2042... | GA80U2056... |
URX000326
|
URX000424
|
|
20
|
GA80U2056... | GA80U2070... |
URX000332
|
URX000426
|
|
25
|
GA80U2070... | GA80U2082... |
URX000335
|
URX000427
|
|
30
|
GA80U2082... | - |
URX000338
|
URX000428
|
|
30
|
- | GA80U2110… |
URX000338
|
URX000428
|
| 40 | GA80U2110... | GA80U2138... |
URX000338
|
URX000428
|
|
50
|
GA80U2138... | GA80U2169... |
URX000341
|
URX000429
|
|
60
|
GA80U2169... | GA80U2211... |
URX000344
|
URX000430
|
|
75
|
GA80U2211... | GA80U2257... |
URX000347
|
URX000431
|
|
100
|
GA80U2257... | GA80U2313... |
URX000350
|
URX000432
|
|
125
|
GA80U2313... | GA80U2360... |
URX000356
|
URX000434
|
| 150 | GA80U2360... | GA80U2415... |
URX000356
|
URX000434
|
240V, 5% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
|
0.5
|
GA80U2004... | GA80U2004... | URX000292 | URX000502 |
|
0.75
|
GA80U2004... | GA80U2006... | URX000296 | URX000584 |
|
1
|
GA80U2004... | GA80U2006... | URX000300 | URX000503 |
|
1.5
|
GA80U2006... | GA80U2008... | URX000300 | URX000503 |
|
2
|
GA80U2008... | GA80U2010... | URX000304 | URX000504 |
|
3
|
GA80U2010... | GA80U2012... | URX000308 | URX000414 |
|
4
|
GA80U2012... | GA80U2018... | URX000312 | URX000416 |
|
5
|
GA80U2018... | GA80U2021... | URX000316 | URX000419 |
|
7.5
|
GA80U2021... | GA80U2030... | URX000320 | URX000421 |
|
10
|
GA80U2030... | GA80U2042... | URX000324 | URX000423 |
|
15
|
GA80U2042... | GA80U2056... | URX000330 | URX000553 |
|
20
|
GA80U2056... | GA80U2070... | URX000333 | URX000554 |
|
25
|
GA80U2070... | GA80U2082... | URX000336 | URX000555 |
|
30
|
GA80U2082... | - | URX000339 | URX000556 |
|
30
|
- | GA80U2110… | Not Required | |
| 40 | GA80U2110... | GA80U2138... | ||
|
50
|
GA80U2138... | GA80U2169... | ||
|
60
|
GA80U2169... | GA80U2211... | ||
|
75
|
GA80U2211... | GA80U2257... | ||
|
100
|
GA80U2257... | GA80U2313... | ||
|
125
|
GA80U2313... | GA80U2360... | ||
| 150 | GA80U2360... | GA80U2415... | ||
480V, 3% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
| 0.5 | GA80U4002... | GA80U4002... | URX000284 | URX000585 |
| 0.75 | GA80U4002... | GA80U4002... | URX000288 | URX000551 |
| 1 | GA80U4002... | GA80U4004... | URX000292 | URX000502 |
| 1.5 | GA80U4004... | GA80U4004... | URX000301 | URX000552 |
| 2 | GA80U4004... | GA80U4005... | URX000296 | URX000584 |
| 3 | GA80U4005... | GA80U4007... | URX000300 | URX000503 |
| 4 | GA80U4007... | GA80U4009... | URX000304 | URX000504 |
| 5 | GA80U4009... | GA80U4012... | URX000304 | URX000504 |
| 7.5 | GA80U4012... | GA80U4018... | URX000308 | URX000414 |
| 10 | GA80U4018... | GA80U4023... | URX000312 | URX000416 |
| 15 | GA80U4023... | GA80U4031... | URX000316 | URX000419 |
| 20 | GA80U4031... | GA80U4038... | URX000320 | URX000421 |
| 25 | GA80U4038... | GA80U4044... | URX000324 | URX000423 |
| 30 | GA80U4044... | - | URX000327 | URX000425 |
| 30 | - | GA80U4060... | URX000327 | URX000425 |
| 40 | GA80U4060... | GA80U4075... | URX000330 | URX000553 |
| 50 | GA80U4075... | GA80U4089... | URX000333 | URX000554 |
| 60 | GA80U4089... | GA80U4103... | URX000336 | URX000555 |
| 75 | GA80U4103... | GA80U4140... | URX000339 | URX000556 |
| 100 | GA80U4140... | GA80U4168... | URX000342 | URX000557 |
| 125 | GA80U4168... | GA80U4208... | URX000345 | URX000558 |
| 150 | GA80U4208... | GA80U4250... | URX000348 | URX000559 |
| 200 | GA80U4250... | GA80U4302... | URX000351 | URX000560 |
| 250 | GA80U4302... | GA80U4371... | URX000354 | URX000561 |
| 300 | GA80U4371... | GA80U4414... | URX000357 | URX000562 |
| 350 | GA80U4414... | GA80U4477... | URX000360 | URX000563 |
| 400 | GA80U4477... | GA80U4568... | URX000360 | URX000563 |
| 450 | GA80U4568... | GA80U4605... | URX000363 | URX000564 |
| 500 | GA80U4605... | GA80U4720... | URX000363 | URX000564 |
| 600 | GA80U4720... | - | URX000366 | URX000565 |
480V, 5% AC Input Reactors
|
Nominal HP
|
Catalog Code
|
Part Number
|
||
|---|---|---|---|---|
| Normal Duty |
Heavy Duty |
Open Type
|
Enclosed Type
|
|
| 0.5 | GA80U4002... | GA80U4002... | URX000286 | URX000569 |
| 0.75 | GA80U4002... | GA80U4002... | URX000285 | URX000570 |
| 1 | GA80U4002... | GA80U4004... | URX000289 | URX000571 |
| 1.5 | GA80U4004... | GA80U4004... | URX000293 | URX000572 |
| 2 | GA80U4004... | GA80U4005... | URX000297 | URX000573 |
| 3 | GA80U4005... | GA80U4007... | URX000301 | URX000552 |
| 4 | GA80U4007... | GA80U4009... | URX000306 | URX000412 |
| 5 | GA80U4009... | GA80U4012... | URX000305 | URX000574 |
| 7.5 | GA80U4012... | GA80U4018... | URX000309 | URX000505 |
| 10 | GA80U4018... | GA80U4023... | URX000313 | URX000417 |
| 15 | GA80U4023... | GA80U4031... | URX000317 | URX000568 |
| 20 | GA80U4031... | GA80U4038... | URX000321 | URX000575 |
| 25 | GA80U4038... | GA80U4044... | URX000325 | URX000576 |
| 30 | GA80U4044... | - | URX000328 | URX000577 |
| 30 | - | GA80U4060... | Not Required | |
| 40 | GA80U4060... | GA80U4075... | ||
| 50 | GA80U4075... | GA80U4089... | ||
| 60 | GA80U4089... | GA80U4103... | ||
| 75 | GA80U4103... | GA80U4140... | ||
| 100 | GA80U4140... | GA80U4168... | ||
| 125 | GA80U4168... | GA80U4208... | ||
| 150 | GA80U4208... | GA80U4250... | ||
| 200 | GA80U4250... | GA80U4302... | ||
| 250 | GA80U4302... | GA80U4371... | ||
| 300 | GA80U4371... | GA80U4414... | ||
| 350 | GA80U4414... | GA80U4477... | ||
| 400 | GA80U4477... | GA80U4568... | ||
| 450 | GA80U4568... | GA80U4605... | ||
| 500 | GA80U4605... | GA80U4720... | ||
| 600 | GA80U4720... | - | ||
Node: dxpprd01:80

























