A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive - YAIALL
3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
For more product packages, see A1000 Configured.
TemplateWeb
FAQs
Showing 41 to 47 of 47 entries.
Question | Posted Date | |
---|---|---|
Are there plans for a dedicated 600V micro-drive? Posted Date: 01/03/2011 |
01/03/2011 | |
Are the digital outputs able to be inverted? Posted Date: 06/21/2013
|
06/21/2013 | |
Are the A1000 network communications full function Modbus or Yaskawa standard? Posted Date: 01/04/2011 |
01/04/2011 | |
Are F7 Options compatible with A1000? Can A1000 Options be used with F7? Posted Date: 01/04/2011 |
01/04/2011 | |
Are end caps (NEMA 1 kits) available for the protected chassis versions? Posted Date: 05/31/2012
|
05/31/2012 | |
Are adaptor plates available for mechanical mount retrofitting of F7? Posted Date: 08/17/2012 |
08/17/2012 | |
Are A1000 options compatible with GA800? Can GA800 options be used with A1000? Posted Date: 01/11/2019
|
01/11/2019 | |
Showing 41 to 47 of 47 entries.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.