A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive

3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
TemplateWeb
FAQs
| Question | Posted Date | |
|---|---|---|
|
Will there be a remote keypad option for the A1000? Posted Date: 01/04/2011
|
01/04/2011 | |
|
Where is the A1000 manufactured? Posted Date: 01/04/2011
|
01/04/2011 | |
|
Where does the A1000 fit into Yaskawa's family of drives, and what does it offer beyond the F7? Posted Date: 01/03/2011
|
01/03/2011 | |
|
When will single phase input capacities be available for A1000 and what kind of derating is expected? Posted Date: 01/03/2011
|
01/03/2011 | |
|
When using 2 option cards, I am receiving an OPE06 fault and am not seeing all the F1 parameters. I am using CN5-B for my encoder feedback card. Posted Date: 10/09/2012
|
10/09/2012 | |
|
What training is available for A1000? Posted Date: 01/03/2011
|
01/03/2011 | |
|
What tools are available to help customers convert from G5 (600V) and F7 to A1000? Posted Date: 01/03/2011
|
01/03/2011 | |
|
What is the warranty determination for new product? Posted Date: 05/22/2014
|
05/22/2014 | |
|
What is the scan rate of the A1000? Posted Date: 01/04/2011
|
01/04/2011 | |
|
What is RoHS? Posted Date: 08/19/2015
|
08/19/2015 | |
|
What is EN61800-5-1 and TUV? Posted Date: 01/04/2011
|
01/04/2011 | |
|
What is California's Proposition 65? Posted Date: 06/01/2020
|
06/01/2020 | |
|
What do I do if I am having problems connecting to the A1000 USB port? Posted Date: 09/27/2011
|
09/27/2011 | |
|
What documentation ships with the A1000? Posted Date: 01/03/2011
|
01/03/2011 | |
|
What control methods does the A1000 offer? Posted Date: 01/04/2011
|
01/04/2011 | |
|
What are the new capabilities of DriveWizard Industrial, and will it be backward compatible? Posted Date: 01/14/2019
|
01/14/2019 | |
|
What are the differences between the A1000 600V and A1000 240/480V models? Posted Date: 01/04/2011
|
01/04/2011 | |
|
What are the details regarding A1000 12 Pulse? Posted Date: 05/30/2012
|
05/30/2012 | |
|
What are the A1000's ratings? Posted Date: 01/04/2011
|
01/04/2011 | |
|
What A1000 enclosure types are available? Posted Date: 01/03/2011
|
01/03/2011 | |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.


























