A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive

3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
TemplateWeb
Specifications
A1000 Drive - Overview
|
Item
|
Specification
|
|---|---|
| Overload Capacity | 150% for 60 sec. (HD), 120% for 60 sec. (ND) |
| Output Frequency | 0~400 Hz (higher frequencies available with custom software) |
| Control Methods | Open and Closed Loop Current Vector; Open and Closed Loop V/f |
| Motor Types | Induction Surface Permanent Magnet (excluding 600V class) Interior Permanent Magnet (excluding 600V class) |
| Protective Design | IP20/NEMA1/FLANGE (NEMA 12 backside) |
| Ambient Operating Temperature | -10 to +50°C (Chassis Installation) -10 to +40°C (Chassis with zero side clearance, or Type 1) |
| Braking Transistor | Standard through 50HP (ND), 40HP (HD) |
| Global Certification | UL, CSA, CE, C-Tick, RoHS |
| Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) multi-function pulse inputs (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) (1) multi-function pulse output |
| I/O Expansion | 3 Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA 16 Digital Inputs (+24V for BCD speed reference) 2 Analog Outputs (-10 to +10V, 11 bit magnitude) 8 Digital Outputs (6 transistor, 2 relay) |
| Feedback | Incremental Absolute (Stegmann, Heidenhain EnDat, Resolver) Resolver |
| Network Communication | Built-in: Modbus RTU, RS-422/485, 115 kbps Optional: EtherNet IP, DeviceNet, Modbus TCP/IP, PROFINET, PROFIBUS-DP, MECHATROLINK-II |
| Speed Control Range | 1500:1 Closed Loop Vector (IM and PM Motors) 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
| Speed Control Accuracy | £ 0.02%: Closed Loop Vector; ≤ 0.2%; Open Loop Vector |
| Speed Response | ≥ 60 Hz: Closed Loop Vector; ≥ 10 Hz: Open Loop Vector |
| Torque Response | ≥ 300 Hz: Closed Loop Vector |
| Function Block Diagrams | Up to 100 connections, 1ms program scan time |
Additional specifications can be found within the A1000 Quick Start Manual (Doc No. TOEPC71061641) under the Specifications section.
Node: dxpprd02:80



























