A1000 Drive
Breadcrumb
Navigation Menu
A1000 Drive
A1000 Drive
A1000 Drive

3/4 - 1000 HP
The A1000 is a full featured drive, providing outstanding quality, performance, flexibility, and environmental friendliness through 1000HP. Enjoy network communications, feedback, and expandable I/O to control anything from simple fans and pumps to complex machines. For new installations or retrofits, the A1000 provides a single robust solution, regardless of your application.
TemplateWeb
Input & Output
A1000 Drive - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
| Analog Inputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| (13 Bit + Sign)...Provides the interface of a 16 bit digital input (binary or BCD) speed reference to the drive. Signal levels (individually selectable): 0 to +/- 10 VDC (20kOhm) or 4 to 20mA (500 ohm). Input resolution: Voltage (1/8192), Current (1/6654). | AI-A3 CN5-A |
TOBPC73060078 |
| Digital Inputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| 120VAC Logic Interface (8-input)...Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S8. | DI-101 Terminal Strip |
TOEPYAIOPT13 |
| (8, 12, or 16 Bit). Provides interface of a 16 bit digital input (binary or BCD) speed reference to the drive. Signal type is selectable by parameter setting for: Binary 16 bit, 4 digit BCD Binary 12 bit, 3 digit BCD Binary 8 bit, 2 digit BCD |
DI-A3 CN5-A |
TOBPC73060080 |
| Analog Outputs | Option Card # & Mounting Location | Installation Guide |
|---|---|---|
| (11 Bit + Sign)...Provides 2 signals for remote metering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal level: 0 to +/- 10 VDC (20kOhm). | AO-A3 CN5-A, B, or C |
TOBPC73060079 |
| Digital Outputs | Option Card # & Mounting Location | Installation Manual |
|---|---|---|
| (8 Channels)...Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | DO-A3 CN5-A |
TOBPC73060081 |
Node: dxpprd01:80



























