P5 Drive 600 Volt
Breadcrumb
Navigation Menu
P5 Drive 600 Volt
P5 Drive 600 Volt
P5 Drive 600 Volt - YAI
600 V, 125-200 HP; NEMA 1 enclosure 2-200 HP
The P5 Drive 600 volt dedicated AC drive for fan and pump applications for installations with input power requirements of 600VAC. The drive was available in ratings to 200 HP at 600VAC. Units included n English/French-language keypad and display as well as a network communications port with optional interface cards for Johnson Controls Metasys N2, Lonworks, ModBus RS485, Siemens-APOGEE and DeviceNet.
The A1000 600V drive is the replacement for the P5 600V drive series. Please consult your local sales representative for further details. This product may be also labeled GPD605/P5.
The P5 Drive 600 Volt / G5 GPD515 Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Mechanical-2D
Title/Number | File(s) | Rev Date | |
---|---|---|---|
Dimensions S5355 GPD506/P5 Nema 1 208V 0.75-20hp 230V 0.75-25hp 480V 0.75-25hp 600V 2-20hp, CIMR-P520P4 thru 2015 and 40P4 thru 4015 S5355 273KB 1.5MBRev Date:02/22/2001
|
273KB
1.5MB |
02/22/2001 | |
Dimensions S5510 GPD506/P5 Nema 1 600V 25-100hp, CIMR-P5M5018 thru 5075 S5510 319KB 74KBRev Date:02/22/2002 |
319KB
74KB |
02/22/2002 | |
Dimensions S5511 GPD506/P5 Protected ChassisĀ 600V 125-200hp, CIMR-P5M5090 thru 5160 S5511 150KB 69KBRev Date:02/22/2002 |
150KB
69KB |
02/22/2002 | |