Navigation Menu

Drives  
Motion  

J1000 - Dynamic Braking Resistor 10 Percent

dynamic-braking-resistor-j1000-10-percent

Rated for 10% duty cycle over a 100-second interval. Approximate braking torque for each rating is listed. These resistors are designed in vented NEMA 1 enclosures for separate panel mounting. The built-in braking module supports the 3% and 10% duty cycle resistors listed here and also 50% and 100% duty cycle resistors. For duty cycles above 10% please contact Yaskawa.

200-240V, Single Phase | 200-240V, Three Phase | 380-480V, Three Phase

Dynamic Braking Resistor Reference Documents

Braking Resistors | ED Drawings | GCE Drawings
 

Rated Input Voltage: 200-240V Single Phase

Drive Model Number
10% DB Resistor
Dynamic Braking Resistor
Part Number
Quantity Required
Resistance
(Ohms)
(Each)
Power
(Watts)
(Each)
Approximate Peak
Braking Torque (%)
Dimensions (Inches)
ND
HD
Length
Width
Height
CIMR-JUBA0001BAA
USR000032
1
750
600
120
150
12
7
5
CIMR-JUBA0002BAA
USR000033
1
400
350
120
150
12
7
5
CIMR-JUBA0003BAA
USR000022
1
200
250
120
150
12
5
5
CIMR-JUBA0006BAA
USR000035
1
150
350
102
150
12
7
5
CIMR-JUBA0010BAA
USR000024
1
70
250
107
150
12
7
5

Back to Top

Rated Input Voltage: 200-240V Three Phase

Drive Model Number
10% DB Resistor
Dynamic Braking Resistor
Part Number
Quantity Required
Resistance
(Ohms)
(Each)
Power
(Watts)
(Each)
Approximate Peak
Braking Torque (%)
Dimensions (Inches)
ND
HD
Length
Width
Height
CIMR-JU2A0001BAA
USR000032
1
750
600
120
150
12
7
5
CIMR-JU2A0002BAA
USR000033
1
400
350
120
150
12
7
5
CIMR-JU2A0004BAA
USR000022
1
200
250
120
150
12
5
5
CIMR-JU2A0006BAA
USR000035
1
150
350
102
150
12
7
5
CIMR-JU2A0010BAA
USR000024
1
70
250
107
150
12
7
5
CIMR-JU2A0012BAA
USR000024
1
70
250
107
107
12
7
5
CIMR-JU2A0020BAA
USR000025
1
40
846
111
111
12
7
5

Back to Top

Rated Input Voltage: 380-480V Three Phase

Drive Model Number
10% DB Resistor
Dynamic Braking Resistor
Part Number
Quantity Required
Resistance
(Ohms)
(Each)
Power
(Watts)
(Each)
Approximate Peak
Braking Torque (%)
Dimensions (Inches)
ND
HD
Length
Width
Height
CIMR-JU4A0001BAA
USR000032
1
750
600
120
150
12
7
5
CIMR-JU4A0002BAA
USR000032
1
750
600
120
150
12
7
5
CIMR-JU4A0004BAA
USR000032
1
750
600
61
61
12
7
5
CIMR-JU4A0005BAA
USR000034
1
250
350
119
119
12
7
5
CIMR-JU4A0007BAA
USR000034
1
250
350
119
119
12
7
5
CIMR-JU4A0009BAA
USR000035
1
150
350
118
150
12
7
5
CIMR-JU4A0011BAA
USR000036
1
100
975
117
150
12
10
5

Back to Top